Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Seams continuously welded and ground smooth
- External-formed 90-degree body flange channels away liquids
- Bonding provision on door; grounding stud on body
- Holes in body for mounting disconnect operating handle and operating mechanism
- Panel mounting studs fit optional Concept panels and other accessories
- Mounting holes in back of body for direct mounting for optional external mounting brackets
- Removable door with hidden hinges for clean, aesthetic appearance
- Corner-formed doors
- Provisions on door for optional high-impact thermoplastic data pocket
- Seamless foam-in-place gasket
- Door alignment device on doors wider than 30 inches (762mm)
- Concept-style latching system interlocks with the disconnect handle for added safety
- Unique integrated door handle with tool-to-open feature and padlocking option
- Self-grounding latch system with double seal
- Four hinges on 60-inch-high enclosures
- Simple easy-to-remove and install hinge pins with captivation clip
- High-torque threadless studs and fasteners on door
- V-shaped, fiber-wrapped gasket on the disconnect side of the body flange provides extra deflection of water
Industry Standards
UL 508A Listed; Type 4, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997
Mounting brackets required to maintain UL/CSA external mounting requirement.
NEMA/EEMAC Type 4, 12, Type 13
CSA File No. 42186: Type 4, 12
VDE, IP66
IEC 60529, IP66
Specifications
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Finish
|
Color
|
Color Code
|
Body Thickness
|
Body Thickness
|
Door Thickness
|
Door Thickness
|
Panel Size
|
Panel Size
|
Conductive Panel
|
Mounting
|
Mounting
|
Concept Panel
|
Latch Quantity
|
Latch Style
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CDSC483812 | 48 in | 1219 mm | 38 in | 965 mm | 12 in | 305 mm | Powder Coated | Gray | ANSI 61 | 14 ga | 1.9 mm | 14 ga | 1.9 mm | 46.20 x 34.20 in | 1173 x 869 mm | CP4836G | 46.50 x 36.50 in | 1181 x 927 mm | CP4836 | 1 | 3-point |
Purchase panels separately.
NOTE: nVent HOFFMAN cannot guarantee compatibility of disconnect configurations with third-party latching.