Skip to main content

Please Select Your Country/Language Preferences

Heavy-Duty Disconnect Enclosure Type 12, 84.12x118.75x18.12, Gray, Steel

  • Seams continuously welded and ground smooth
  • Body stiffeners in larger enclosures for extra rigidity
  • Body flange trough excludes liquids and contaminants
  • Heavy-duty lifting eyes anchor into reinforced top
  • Removable centerposts permit easy panel installation
  • Concealed, easy-to-remove hinges
  • Heavy-duty 3-point latching mechanism operated by padlocking handle on all doors
  • Panel supports
  • Data pocket is high-impact thermoplastic
  • Oil-resistant gasket
  • Master door is far right-hand door on all enclosures
  • Defeater on primary door requires a screwdriver to open
  • Mechanical interlock activated by master door prevents slave doors from being opened first; doors can be closed in any order
  • Universal cutout on right flange provides mounting for most disconnect operators by using operator adapters
  • Models available with panel included or panel sold separately
  • FTC models include removable painted 10 gauge steel panels which mount on collar studs
  • Includes door hardware
Show More

Catalog #:

A84XM3EW18FTCG

Heavy-Duty Free-Stand Disconnect Enclosure, Type 12

PRODUCT ATTRIBUTES

  • Height: 84.12 in / 2137 mm
  • Width: 118.75 in / 3016 mm
  • Depth: 18.12 in / 460 mm
  • Protection Rating: NEMA Type 12; IP55
  • Material: Mild Steel
  • Large Painted Panel: A84PM78
  • Large Conductive Panel: A84PM78G
  • Large Panel Quantity: 1
  • Large Panel Size: 72.00 x 72.00 in / 1829 x 1829 mm
  • Small Painted Panel: A84PM40
  • Small Conductive Panel: A84PM40G
  • Small Panel Size: 72.00 x 33.75 in / 1829 x 857 mm
  • With or Without Panel: With
  • Exterior Color: Gray
  • Exterior Color Code: ANSI 61
  • Finish: Powder Coated
  • Interior Color: Gray
  • Thickness: 11 ga / 3.04 mm
  • Weight: 1671 lb

ADDITIONAL PRODUCT DETAILS

Simple, heavy-duty and cost-effective, this disconnect enclosure can be ordered with one to six doors to fit a range of applications.

All 24.12-in. (613-mm) and deeper enclosures using short connecting rods in the following models require a HOFFMAN platform assembly, catalog number ADSCPA, purchased separately. • ABB Controls flange-operated devices • Cutler-Hammer C361 devices • Cutler-Hammer C371 mechanisms which use C371E, F, G, K operating mechanism • General Electric Type TDA devices (see next paragraph for option) • Square D Class 9422 devices (see next paragraph for option)

The platform assembly can be omitted if long connecting rods are ordered in place of short connecting rods. • For Cutler-Hammer operating mechanisms C371E and C371F order catalog number C371CS1 connecting rod. For C371G and C371K order catalog number C371CS2. • For General Electric devices, order catalog number TDSR extended length drive rod • For Square D devices, order catalog number 9422-R2 extra long operating rod(s). Some devices require two rods. Consult factory for space occupied on panel when platform is used.

Enclosures with panel include a painted panel. Order conductive panels separately.

Catalog weights and dimensions are careful estimates but not guaranteed.

BULLETIN NUMBER

A28MM

Industry Standards

UL 508A Listed; Type 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997
NEMA/EEMAC Type 12
CSA File No. 42186: Type 12
IEC 60529, IP55

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

Panel for Free-Stand with Mounting Stud, fits 84x40 1-Bay, White, Steel
Catalog #: A84PM40
  • Height: 72 in / 1829 mm
  • Width: 33.75 in / 857 mm
  • Material: Mild Steel
A72PM54_PanelFreeStandTwoDr; Panels for Large Bulletin A27, A28, A28S4 and A34 Multi-Door Enclosures; A72PM54; A72PM54G; A72PM66; A72PM66G; A72PM78; A72PM78G; A84PM78; A84PM78G; A86PM75; A86PM75G; A90PM78; A90PM78G; Photo Rendering; CAD Rendering
Panel for Free-Stand with Mounting Stud, fits 84x78 2-Bay, White, Steel
Catalog #: A84PM78
  • Height: 72 in / 1829 mm
  • Width: 72 in / 1829 mm
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter for Universal Cutout, Allen Bradley, Large Handle
Catalog #: ABL
  • Height: 10.56 in / 268 mm
  • Width: 2.39 in / 61 mm
  • Depth: 0.62 in / 16 mm
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter for Universal Cutout, Allen Bradley, Small Handle
Catalog #: ABS
  • Height: 10.56 in / 268 mm
  • Width: 2.25 in / 57 mm
  • Depth: 0.35 in / 9 mm
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter for Universal Cutout, Eaton Cutler Hammer, Cable Operated
Catalog #: ECHC
  • Height: 10.56 in / 268 mm
  • Width: 2.44 in / 62 mm
  • Depth: 0.5 in / 13 mm
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Operator Adapter for Universal Cutout, Eaton Cutler Hammer, Variable Depth
Catalog #: ECHV
  • Height: 10.56 in / 268 mm
  • Width: 2.25 in / 57 mm
  • Depth: 2.41 in / 61 mm
    • Material: Mild Steel
Gasket Kit EPDM Black Double; GSKTKITE025; GSKTKITE375; double flat
Gasket Kit, .38x1.00-in., Silicone
Catalog #: GSKTKITS375
  • Material: Silicone
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
External Data Pocket, Type 4 and 12, 12.00x18.00x3.25, Lt Gray, Steel
Catalog #: ADPX4CLG
  • Product Family: InterSafe
  • Material: Mild Steel
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720N
Window Kit, Type 4, and 12 , 15.50x10.50x.31, Gray, Steel
Catalog #: APWK138NF
  • Material: Mild Steel
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720N
Window Kit, Type 4 and 12 , 19.50x8.00x.31, Gray, Steel
Catalog #: APWK175NF
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Steel Folding Shelf, Type 4 and 12, 18.00x18.00, Lt Gray, Steel
Catalog #: AA35SHLF1818
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Folding Shelf Type 4 and 12, 12.00x18.00, White, Steel
Catalog #: AASHLF1218
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Folding Shelf Type 4 and 12, 18.00x18.00, White, Steel
Catalog #: AASHLF1818
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS