Standard and non-standard Wall-Mounted enclosures from nVent HOFFMAN offer the product solutions to configure, modify, and customize to suit application needs and specifications.
- Preferred brand in many industries including; Food & Beverage, Automotive, Rail, Machine Tool
- Features that meet the needs suitable for various applications and markets
- Global manufacturing and support for local and multi-national customers
- Meets ratings of NEMA, UL, and IEC standards organizations
Products | 31 results (300 items)
Concept Single-Door Enclosures
Concept Enclosures are ideal for machine control applications.
Catalog Number
Item Name
Add to Quote action
Stainless Steel Wallmount Hinged with NEMA Clamps Type 4X
For use in indoor and outdoor corrosive environments that require a water-tight seal.
Catalog Number
Item Name
Add to Quote action
Concept Stainless Steel Wallmount Type 4X
Concept SS enclosures are designed for indoor or outdoor applications in corrosion environments.
Catalog Number
Item Name
Add to Quote action
Continuous Hinge with Clamps LP, Type 12
Single door Type 12 enclosures offer access and security with screw-down clamps and padlocking hasp.
Catalog Number
Item Name
Add to Quote action
WaterShed Stainless Steel Wallmount Sloped Top Type 4X
WaterShed designed for sanitary washdown environments, particularly food and beverage manufacturing.
Catalog Number
Item Name
Add to Quote action
WaterShed Wallmount Sloped Top 1/4-Turn Latch Type 4X, 30x24x8, Brushed, SS 304
WaterShed Wallmount Sloped Top 1/4-Turn Latch Type 4X, 36x30x12, Brushed, SS 304
WaterShed Wallmount Sloped Top 1/4-Turn Latch Type 4X, 36x30x16, Brushed, SS 304
WaterShed Wallmount Sloped Top 1/4-Turn Latch Type 4X, 48x36x16, Brushed, SS 304
ZonEx ATEX IECEx Type 4X Hinged 316SS ATEX Design
Zonex Enclosures certified to meet ATEX and IECEx standards for Zone 1 and Zone 2.
Catalog Number
Item Name
Add to Quote action
Zonex ATEX- and IECEx-Certified Type 4X 1 GP, 458x382x160mm, Brushed, SS 316
Zonex ATEX- and IECEx-Certified Type 4X 1 GP, 740x550x205mm, Brushed, SS 316
Zonex ATEX- and IECEx-Certified Type 4X 3 GP, 260x260x160mm, Brushed, SS 316
Zonex ATEX- and IECEx-Certified Type 4X 3 GP, 260x260x205mm, Brushed, SS 316
Zonex ATEX- and IECEx-Certified Type 4X 3 GP, 306x306x205mm, Brushed, SS 316
Zonex ATEX- and IECEx-Certified Type 4X 3 GP, 480x480x205mm, Brushed, SS 316
ZonEx ATEX IECEx Type 4X Hinged 316SS EXE Design
Globally produced Zonex Enclosure certified to meet ATEX and IECEx standards for Zone 1 and Zone 2.
Catalog Number
Item Name
Add to Quote action
Zonex ATEX- and IECEx-Certified EXE Design Type 4X, 12x12x8, Brushed, SS 316
Continuous Hinge, Type 4X
Continuous Hinge Fiberglass Enclosures have secure seal for durability in corrosive environments.
Catalog Number
Item Name
Add to Quote action
Stainless Steel Wallmount 3 Point Latch Type 4X
These enclosures feature nVent HOFFMAN's exclusive PowerGlide Handle with 3-point latching.
Catalog Number
Item Name
Add to Quote action
Hinge Cover with 3-Point or Quick-Release Latch, Type 4X
Fiberglass Enclosure with 3-Point Latch and PowerGlide Handle or Quick-Release padlockable latches.
Catalog Number
Item Name
Add to Quote action
Hinge Cover with Quick-Release Latch Type 4X, 20.19x16.25x6.00, Fiberglass
Hinge Cover with Quick-Release Latch Type 4X, 24.19x24.19x12.00, Fiberglass
Hinge Cover with Quick-Release Latch Type 4X, 24.25x20.25x8.00, Fiberglass
Hinge Cover with Quick-Release Latch Type 4X, 30.25x24.25x12.00, Fiberglass
Hinge Cover with Quick-Release Latch Type 4X, 36.25x30.25x12.00, Fiberglass
Hinge Cover with Quick-Release Latch Type 4X, 36.25x36.25x12.00, Fiberglass
Hinge Cover with Quick-Release Latch Type 4X, 48.25x36.25x12.00, Fiberglass
Hinge Cover with Quick-Release Latch Type 4X, 60.25x36.31x12.00, Fiberglass
Hinge Cover with Quick-Release Latches, Type 4X, 20.19x16.25x20.00, Fiberglass
Hinge Cover with Quick-Release Latches, Type 4X, 30.25x24.25x24.00, Fiberglass
Hinge Cover with Quick-Release Latches, Type 4X, 48.25x36.25x20.00, Fiberglass