Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Seams continuously welded and ground smooth
- External mounting brackets
- External-formed flange around all sides of enclosure opening
- Stainless steel door clamps on three sides of door
- Door removed by pulling stainless steel continuous hinge pin
- Data pocket is high-impact thermoplastic
- Seamless foam-in-place gasket
- Collar studs provided for mounting optional panels
- Holes provided in body for mounting disconnect operating handle and operating mechanism
- Bonding provision on door; ground stud on body
- All exterior hardware on Type 316L enclosures matches the enclosure material
- Adjustable door interlock bracket fastened to door
Industry Standards
UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No. E61997
NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13
CSA File No. 42186: Type 4, 4X, 12
IEC 60529, IP66
Meets NEMA Type 3RX requirements
Specifications
Specifications
- Protection Rating
- NEMA Type 4X; IP66
- Material
- Stainless Steel 304
- Color
- Unpainted
- Finish
- Brushed #4
- Thickness
- 14 ga
- Thickness
- 1.98 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Panel Size
|
Panel Size
|
Panel
|
Conductive Panel
|
Clamp Quantity
|
Data Pocket Size
|
Data Pocket Size
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A42HS3112SSLP | 42 in | 1067 mm | 31.38 in | 797 mm | 12 in | 305 mm | 39.00 x 27.00 in | 991 x 686 mm | A42P30 | A42P30G | 10 | 12.00 x 12.00 in | 305 x 305 mm |
Purchase panels separately.
NOTE: nVent HOFFMAN cannot guarantee compatibility of disconnect configurations with third-party latching.