Cable Entry Cabinets, fits 1600x500mm, Lt Gray, Steel
- 14 gauge (1.75mm) mild steel
- RAL 7035 textured light-gray polyester powder paint finish
- Foam-in-place gasket and optional accessories to maintain environmental integrity
- Open top and bottom of cabinet; closure plates sold separately
- Front opening of cabinet can be closed with either solid door or cover
PRODUCT ATTRIBUTES
- Height: 62.99 in / 1600 mm
- Width: 19.69 in / 500 mm
- Depth: 11.78 in / 299.212 mm
- Material: Mild Steel
- Fits Frame: 1600 tall x 500 deep mm
- Color: Light Gray
- Color Code: RAL 7035
- Finish: Powder Coated
- Thickness: 14 ga / 1.9 mm
- Weight: 175 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Cable Entry Cabinets facilitate cable entry into the sides of enclosures. Open top and bottom of cabinet provide cable access and a means for managing cable. Closure plates, available as optional accessories, seal the open ends of the cabinet. Front opening of cabinet can be closed with either hinged solid door or screw-on solid cover. Cabinets have foam-in-place gasket and optional accessories to maintain enclosure environmental integrity.
BULLETIN NUMBER
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS