Skip to main content

Please Select Your Country/Language Preferences

ProLine Industrial Packages, Type 12, 1600x600x600

  • Frames are roll-formed, robotically welded with solid steel, fully welded corners; accommodates 25 mm DIN standard
  • Standard door bars increase strength and rigidity and allow for an extra mounting options
  • Seamless foam-in-place gasket provides a protective seal against moisture and contaminants
  • Gasket and latching system together ensure a solid seal with low closure force
  • Reversible door, left hinged as a default, with 130-degree swing
  • Galvanized mounting plates
  • Capped ground studs on door, rear and top panel
  • Integral frame channels support the full weight of the mounting plates
  • Frame thickness 12 gauge/2.5 mm carbon steel powder painted in RAL 7035
  • Door thickness 14 gauge/2.0 mm, carbon steel powder painted – for details please check reference tables
  • Mounting panel 2.5 mm on single bay, 3.0 mm on double bay, galvanized steel
  • Rear panel and solid top 1.5 mm, carbon steel powder painted; RAL 7035
Show More

Catalog #:

PP1666

ProLine Industrial Packages, Type 12

PRODUCT ATTRIBUTES

  • Height: 62.99 in / 1600 mm
  • Width: 23.62 in / 600 mm
  • Depth: 23.62 in / 600 mm
  • Protection Rating: NEMA Type 12
  • Material: Mild Steel
  • Type: Single Door
  • Color: Light Gray
  • Color Code: RAL 7035
  • Finish: Powder Coated
  • Weight: 207 lb

ADDITIONAL PRODUCT DETAILS

ProLine Industrial Packages are full-featured, ready-to-use enclosure solutions that make it unnecessary to order each component separately. For convenience, a single part number includes a frame, solid door(s), handle and key lock, a solid top, a solid rear cover, a full mounting subpanel, a gland plate, and four lifting eyes. Side covers are ordered separately to accommodate joining/baying applications.

BULLETIN NUMBER

P21

Industry Standards

UL 508A Listed; Type 12; File Number E61997
NEMA/EEMAC Type 12
CSA File Number 42186: Type 12
VDE IP55
IEC 60529, IP55

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

Data Pocket, 12x12 inch, Black, Thermoplastic
Catalog #: ADP2
  • Height: 12 in / 305 mm
  • Width: 12 in / 305 mm
  • Depth: 0.98 in / 25 mm
    • Material: Polystyrene
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
0-mm Solid Base, fits 600x600mm, Painted
Catalog #: PB066
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine 100-mm Solid Base, fits 600x600mm, Painted
Catalog #: PB166
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Solid Covers, fits 1600x600mm, Painted
Catalog #: PCS166
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Dress Frame, fits 1600x600mm, Painted
Catalog #: PDF166
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Solid Doors, fits 1600x600mm, Painted
Catalog #: PDS166
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Gland Plates, fits 600x600mm, Painted Solid
Catalog #: PGP66
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Gland Plates, fits 600x600mm, Painted Filtered
Catalog #: PGPV66
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine 100-mm Plinth Base, fits 600x600mm, Black, Steel
Catalog #: PPB166
  • Product Family: ProLine
  • Material: Mild Steel
ProLine 200-mm Plinth Base, fits 600x600mm, Black, Steel
Catalog #: PPB266
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Solid Sides, fits 1600x600mm, Painted
Catalog #: PSS166
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Solid Tops, fits 600x600mm, Painted
Catalog #: PT66
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Disconnect Door for ProLine Enclosures, fits1600x600mm, Preferred Right
Catalog #: PTDDC166
  • Product Family: ProLine
  • Material: Mild Steel
Data Pocket, 6x6 inch, Black, Thermoplastic
Catalog #: ADP1
  • Height: 6 in / 152 mm
  • Width: 6 in / 152 mm
  • Depth: 0.98 in / 25 mm
    • Material: Polystyrene
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Flush Swing Handle Keylock, 10.67x1.50x.87, Black, Steel
Catalog #: PFHKBL
  • Height: 10.67 in / 271 mm
  • Width: 1.5 in / 38 mm
  • Depth: 0.87 in / 22 mm
    • Product Family: ProLine
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Lifting Eyes, fits Frames, Steel
Catalog #: PLEM12
  • Product Family: ProLine
  • Material: Mild Steel
Cage Nut Package; DACCY; 10261; PM6CN250; 10262; P1032CN250; 15637; P1224CN250; 47459; P1224CN; 50149; PM6CN; 83280; P1032CN; 83300; PM5CN;
Cage Nut Package, # 10-32, Steel, Qty 20
Catalog #: P1032CN
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Screw Package, #10-32x.75, Steel, Qty 20
Catalog #: AS1032
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Frame Joining Kits, fits Side to Side, Stnd
Catalog #: PJ2F
  • Product Family: ProLine
  • Material: Rubber
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Caster Kit, fits Frame, Steel
Catalog #: PC1M12
  • Product Family: ProLine
  • Material: Mild Steel
BRAZIL RENDERING; PGH3S10; GRID STRAP KIT; PHOTO RENDERING; CAD RENDERING
Grid Straps, 3-Row, 600mm, Steel
Catalog #: PGH3S6
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Fastener Packages, M6, Steel, Standard
Catalog #: PGFM6
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine 100mm Solid Base Cable Entry Gland Plate
Catalog #: PCEGP
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 3Ux19.00, Lt Gray, Steel
Catalog #: P19RP3UP
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
L Joining Bracket, Side to Side
Catalog #: PJB2F
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 1Ux19.00, Lt Gray, Steel
Catalog #: P19RP1UP
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 4Ux19.00, Lt Gray, Steel
Catalog #: P19RP4UP
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Flush Swing Handle with Defeater
Catalog #: PFHDF
  • Height: 10.67 in / 271 mm
  • Width: 1.5 in / 38 mm
  • Depth: 0.87 in / 22 mm
    • Product Family: ProLine
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 2Ux19.00, Lt Gray, Steel
Catalog #: P19RP2UP
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Mechanical Interlock, Secondary Door
Catalog #: PMLSK
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Door Stop Kit, fits Door Bars, Steel
Catalog #: PDSK
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Grid Straps, 1-Row, 600mm, Steel
Catalog #: PGH1S6
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Mechanical Interlock, Primary Door
Catalog #: PMLMAK
  • Product Family: ProLine
  • Material: Aluminum
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Levelers, fits Frames, Steel
Catalog #: PLM12
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Fastener Packages, M6, Steel, Grounding
Catalog #: PGFGM6
  • Product Family: ProLine
  • Material: Mild Steel
BRAZIL RENDERING; PGH3S10; GRID STRAP KIT; PHOTO RENDERING; CAD RENDERING
Grid Straps, 3-Row, 700mm, Steel
Catalog #: PGH3S7
  • Product Family: ProLine
  • Material: Mild Steel
Modular Enclosure Systems > PROLINE Internal Components > PROLINE Shelves, Rails and Lighting Packages; PFSH64; PFSH65; PFSH66; PFSH68; PFSH69; PFSH75; PFSH76; PFSH78; PFSH84; PFSH85; PFSH86; PFSH88; PFSH89; PFSH104; PFSH105; PFSH106; PFSH108
Frame Shelf, fits 600x600mm, Lt Gray, Steel
Catalog #: PFSH66
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Screw Package, #12-24 , Steel, Qty 20
Catalog #: ES1224
  • Material: Mild Steel
Cage Nut Package; DACCY; 10261; PM6CN250; 10262; P1032CN250; 15637; P1224CN250; 47459; P1224CN; 50149; PM6CN; 83280; P1032CN; 83300; PM5CN;
Cage Nut Package, M5, Steel, Qty 20
Catalog #: PM5CN
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Flush Swing Handle, Padlocking
Catalog #: PFHPBL
  • Height: 10.67 in / 271 mm
  • Width: 1.5 in / 38 mm
  • Depth: 0.87 in / 22 mm
    • Product Family: ProLine
    • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Frame Floor-Mounting Bracket, Lt Gray, Steel
Catalog #: PFBK
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Flush Swing Handle, DIN Profile
Catalog #: PFHDBL
  • Height: 10.67 in / 271 mm
  • Width: 1.5 in / 38 mm
  • Depth: 1.57 in / 40 mm
    • Product Family: ProLine
    • Material: Mild Steel
PJ2FB_Proline100mmSldBaseJnKit; PJ2FB; KIT; JOINING; BASEL; PHOTO RENDERING; CAD RENDERING
ProLine 100-mm Solid Base Joining, Side-to-Side, fits Side to Side, Rubber
Catalog #: PJ2FB
  • Product Family: ProLine
  • Material: Rubber
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Fastener Packages, M5x10mm
Catalog #: ASM5T
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Lifting Angles, fits Side /Side
Catalog #: PJLBSS
  • Product Family: ProLine
  • Material: Mild Steel
Fixed Shelf, fits 19 in Rack A, Lt Gray, Steel
Catalog #: P19SH6
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Screw Package, M5x20 , Steel, Qty 20
Catalog #: ASM5
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
19-in. Rack Angles, Sq Hole, fits 1600mm, Steel
Catalog #: PRA1916TH
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack-Mount Support Guides, 417mm, Plated, Steel
Catalog #: PG6
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Grid Straps, 1-Row, 700mm, Steel
Catalog #: PGH1S7
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Flush Swing Handle Padlock Kit
Catalog #: PFHPK
  • Product Family: ProLine
  • Material: Stainless Steel 304
PROLINE G2 Transformer Rails; PTR6; PTR8; PTR12
Transformer Rails, fits 600 wide/deep, Steel
Catalog #: PTR6
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
180-Degree Hinge Kit, fits Doors, Black, Steel
Catalog #: PH180
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Flush Bezel Key Insert, Double-bit, 3-mm
Catalog #: PKODBK3
  • Product Family: ProLine
  • Material: Mild Steel
Fixed Shelf, fits 19 in Rack A, Lt Gray, Steel
Catalog #: P19SH5
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Flush Bezel with Insert
Catalog #: PFBS
  • Product Family: ProLine
  • Material: Plastic
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Door Bar Grid Straps, fits door bar 600, Steel
Catalog #: PGH1S6D
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Electrical Interlock, fits door bar, Steel 460v
Catalog #: PEK460NDH
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Frame Pull-Out Shelf, fits 600x600mm, Steel
Catalog #: PFSHP66
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Partial Subpanel, 900x600, fits 1400H (min.), Conductive, Steel
Catalog #: PPP96G
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Mechanical Interlock, Extension Kit
Catalog #: PMLEK
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Flush Bezel Key Insert, 7-mm Square
Catalog #: PKOSM7
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine DIN Flush Swing Handle Insert, DIN Key 333
Catalog #: PDKL
  • Product Family: ProLine
  • Material: Mild Steel
Pull-Out Shelf Lock, fits P-__SH_ Shelf
Catalog #: PSHLOCK
  • Product Family: ProLine
  • Material: Mild Steel
170-Degree Hinge Kit, fits HD Swing Rack Frames, Lt Gray, Steel
Catalog #: PSF170K
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Vented Plinth Base Covers, fits 200x600mm, Black, Steel
Catalog #: PPBCV2600
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Full Subpanel, 1600x600, Conductive, Steel
Catalog #: PPF166G
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Partial Subpanel, 800x600, fits 1400H (min.), Conductive, Steel
Catalog #: PPP86G
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Electrical Interlock, fits door bar, Steel 240v
Catalog #: PEK230NDH
  • Product Family: ProLine
  • Material: Mild Steel
ProLine Heavy-Duty Swing-Out Rack Frame Stop Arm Kit, 120 Degrees
Catalog #: PSAK120
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Flush Bezel Key Insert, 8-mm Square
Catalog #: PKOSM8
  • Product Family: ProLine
  • Material: Mild Steel
PROLINE G2 PARTIAL SWING-OUT FRAME;  PARTIAL SWING OUT FRAME; PARTIAL SWING FRAME; PSF8; PSF6
Partial Swing-Out Rack Frame, fits 600mm wide, Lt Gray, Steel
Catalog #: PSF6
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Lifting Angles, fits Front/ Back
Catalog #: PJLBFB
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Partial Subpanel, 400x600, fits 700H (min.), Conductive, Steel
Catalog #: PPP46G
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Full-Height Vertical Grid Straps, 1600mm, Steel
Catalog #: PGH3S16V
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Vented Plinth Base Covers, fits 100x600mm, Black, Steel
Catalog #: PPBCV1600
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Flush Bezel Key Insert, 7-mm Triangle
Catalog #: PKOTM7
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Flush Bezel Key Insert, 8-mm Triangle
Catalog #: PKOTM8
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Mechanical Interlock, Front-to-Back
Catalog #: PMLFB
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Partial Subpanel, 1000x600, fits 1400H (min.), Conductive, Steel
Catalog #: PPP106G
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Flush Bezel Key Insert, CNOMO
Catalog #: PKOTM65
  • Product Family: ProLine
  • Material: Mild Steel
Heavy-Duty Swing-Out Rack Frame, fits 1400x600mm, Lt Gray, Steel
Catalog #: PSF146
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
ProLine Joining Subpanel, fits 1600mm tall, Galvanized
Catalog #: PJP16G
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Side-Mount Subpanel, fits 1600x600, Conductive, Steel
Catalog #: PPFSM166G
  • Product Family: ProLine
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS