Skip to main content

Please Select Your Country/Language Preferences

Hol-Sealers Hole Seal, 1.75 Diameter, Gray, Steel

  • Available in multiple colors and sizes
  • Oil-resistant gasket provided
  • Steel model has plated stud (10-32x5/8) and wing nut
  • Stainless steel model has 300 series stainless steel stud (10-24x5/8) and wing nut
Show More

Catalog #:

ASPB

Hol-Sealers Hole Seal

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Finish: Powder Coated
  • Color: Gray
  • Color Code: ANSI 61
  • Thickness: 16 ga / 1.5 mm
  • Usage: 30.5-mm pushbutton holes
  • Max Hole Diameter: 1.25 in
  • Min Hole Diameter: 32 mm
  • Hol-Sealer Diameter: 1.75 in / 44 mm
  • Weight: 0.1 lb

ADDITIONAL PRODUCT DETAILS

Seal extra pushbutton holes, conduit openings and knockout openings against dust, dirt, oil and water with Hol-Sealers hole seals . Seals will cover any size or shape of hole from .19-in. diameter to maximum diameter shown in table. Can be used on enclosure walls up to .31-in. (8-mm) thick. Maintains enclosures Type rating 3R, 4, 4X (Stainless Steel version only) 12, and 13 when installed in an nVent HOFFMAN enclosure.

BULLETIN NUMBER

A80HS

Industry Standards

UL 508A Component Recognized; Type 3R, 4, 12, 13; File No. E61997 (MS)
UL 508A Component Recognized; Type 3R, 4, 4X, 12, 13; File No. E61997 (SS)
Steel Hole Seals
CSA File No. 42186; Type 3R, 4, 12, 13
NEMA/EEMAC Type 3R, 4, 12, 13
IEC 60529, IP66
Stainless Steel Hole Seals
CSA File No. 42186; Type 3R, 4, 4X, 12, 13
NEMA/EEMAC Type 3R, 4, 4X, 12, 13
IEC 60529, IP66

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS