Skip to main content

Please Select Your Country/Language Preferences

ProLine 100-mm Solid Base, fits 1000x600mm, Painted

  • EMC bases are finished with paint over plated surfaces
  • Side gland plates included
  • Casters not included, but drill points for installing them are
Show More

Catalog #:

PB1106

ProLine 100-mm Solid Base

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Finish: Powder Coated
  • Color: Jet Black
  • Color Code: RAL 9005
  • Thickness: 16 ga / 1.52 mm
  • Fits Frame: 1000 x 600 mm
  • Weight: 34 lb

ADDITIONAL PRODUCT DETAILS

ProLine 100-mm Solid Base is installed at the bottom of the enclosure. Side gland plates and drill points for locating optional casters are included.

BULLETIN NUMBER

P20

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS