Skip to main content

Please Select Your Country/Language Preferences

ProLine 100mm Solid Base Cable Entry Gland Plate, Black, Steel

  • Fits all standard ProLine 100-mm Solid Base gland openings
  • Foam-lined cable entry ensures a dust-tight seal
Show More

Catalog #:

PCEGP

ProLine 100mm Solid Base Cable Entry Gland Plate

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Color: Jet Black
  • Color Code: RAL 9005
  • Finish: Powder Coated
  • Thickness: 14 ga / 1.9 mm
  • Weight: 1.4 lb

ADDITIONAL PRODUCT DETAILS

Fits all standard ProLine 100-mm Solid Base gland openings. Solid Base gland openings. Can be used in place of standard solid gland plates furnished with 100-mm Solid Base. Adjustable opening for cable entry is foam-lined to maintain a dust-tight seal.

BULLETIN NUMBER

P20

Industry Standards

UL Listed; Type 1
This component is rated UL Type 1. Installing this component on an enclosure brings the enclosure rating to UL Type 1.

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS