Skip to main content

Please Select Your Country/Language Preferences

Solid Doors, fits 2000x800mm, Painted

  • EMC doors are finished with paint over plated surfaces
  • Optional data pockets, door stops, grounding kits and 180-degree hinges are available
  • Hinges have easy slide retained hinge pins
  • Door gasket is foam-in-place urethane to provide a resilient, seamless seal
  • Two grounding studs are furnished. All mounting hardware is included
Show More

Catalog #:

PDS208

ProLine Solid Door

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Color: Light Gray
  • Color Code: RAL 7035
  • Thickness: 14 ga / 1.9 mm
  • Dimensions: 1939 x 792 mm / 76.34 x 31.18 in
  • Fits Frame: 2000 x 800 mm
  • Door Type: Steel
  • Weight: 73 lb

ADDITIONAL PRODUCT DETAILS

Solid Doors include a removable door bar system on doors taller than 700 mm and wider than 400 mm. Hinge side is reversible. A flush bezel latch operates the 3-point latching system. Doors for 700-mm frames have 2-point latching. Hidden hinges (130-degree swing) permit attachment to the front or back of each enclosure frame. The use of a side-door adapter or a cable entry cabinet allows doors to be attached to the sides of the enclosure frame.

BULLETIN NUMBER

P20

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS