Single-Bay Frames, 1400x600x800
Single-Bay Frames, 1400x600x800
- 12 gauge (2.5mm), roll-formed steel frame with welded steel corners
- Open roll-formed profile design affords complete surface corrosion protection and assembly access
- RAL 7035 textured light-gray polyester powder paint finish
- Frame features a 25-mm DIN standard, alternating rectangular and round hole pattern
- Flange trough collar on door and side openings deflect dust and debris away from the enclosure interior
- Integral frame channels support the full weight of the mounting subpanel (sold separately)
- Individual frames designed for joining/baying in multiple directions with the inclusion of joining kits
- Provisions for mounting subpanel, rack mounting and grid/rail system mounting to support many unique customer applications
- Appropriate gasketed door(s) and covers are required to maintain a Type-12 environmental rating, sold separately
Catalog #:
PF1468Single-Bay Frames
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Max Subpanel Size: 1285 x 530 mm / 50.59 x 20.87 in
- Max Rack Mounting Space: 28U
- Nominal Frame Size: 1400 x 600 x 800 mm
- Color: Light Gray
- Color Code: RAL 7035
- Finish: Powder Coated
- Thickness: 12 ga / 2.66 mm
- Weight: 84 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
The ProLine frame is the foundational design element that protects the components inside this modular enclosure. The frame was designed to maintain a solid square structure - a solid foundation for the electrical enclosure.
BULLETIN NUMBER
P20
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
Related Accessories

Catalog #: ADP2
- Height: 12 in / 305 mm
- Width: 12 in / 305 mm
- Depth: 0.98 in / 25 mm
- Material: Polystyrene

Catalog #: PB168
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PCS146
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PDF146
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PDS146
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PGP68
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PGPV68
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PPB168
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PPB268
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PSS148
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PT68
- Product Family: ProLine
- Material: Mild Steel

Catalog #: ADP1
- Height: 6 in / 152 mm
- Width: 6 in / 152 mm
- Depth: 0.98 in / 25 mm
- Material: Polystyrene

Catalog #: PFHKBL
- Height: 10.67 in / 271 mm
- Width: 1.5 in / 38 mm
- Depth: 0.87 in / 22 mm
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PLEM12
- Product Family: ProLine
- Material: Mild Steel

Catalog #: P1032CN
- Material: Mild Steel

Catalog #: AS1032
- Material: Mild Steel

Catalog #: PGH3S8
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PJ2F
- Product Family: ProLine
- Material: Rubber

Catalog #: PC1M12
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PGFM6
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PCEGP
- Product Family: ProLine
- Material: Mild Steel

Catalog #: P19RP3UP
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PJB2F
- Product Family: ProLine
- Material: Mild Steel

Catalog #: P19RP1UP
- Product Family: ProLine
- Material: Mild Steel

Catalog #: P19RP4UP
- Product Family: ProLine
- Material: Mild Steel

Catalog #: P19RP2UP
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PMLSK
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PDSK
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PGH1S8
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PMLMAK
- Product Family: ProLine
- Material: Aluminum

Catalog #: PLM12
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PGFGM6
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PGH3S7
- Product Family: ProLine
- Material: Mild Steel

Catalog #: ES1224
- Material: Mild Steel

Catalog #: PM5CN
- Material: Mild Steel

Catalog #: PFHPBL
- Height: 10.67 in / 271 mm
- Width: 1.5 in / 38 mm
- Depth: 0.87 in / 22 mm
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PG8
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PFBK
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PFHDBL
- Height: 10.67 in / 271 mm
- Width: 1.5 in / 38 mm
- Depth: 1.57 in / 40 mm
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PJ2FB
- Product Family: ProLine
- Material: Rubber

Catalog #: ASM5T
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PJLBSS
- Product Family: ProLine
- Material: Mild Steel

Catalog #: P19SH6
- Product Family: ProLine
- Material: Mild Steel

Catalog #: ASM5
- Material: Mild Steel

Catalog #: PGH1S7
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PFHPK
- Product Family: ProLine
- Material: Stainless Steel 304

Catalog #: P19SH8
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PTR6
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PH180
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PRA1914TH
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PKODBK3
- Product Family: ProLine
- Material: Mild Steel

Catalog #: P19SH5
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PFBS
- Product Family: ProLine
- Material: Plastic

Catalog #: PGH1S6D
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PEK460NDH
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PPP96G
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PMLEK
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PKOSM7
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PFSH68
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PDKL
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PSHLOCK
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PSF170K
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PPBCV2600
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PPP86G
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PEK230NDH
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PSAK120
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PKOSM8
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PFSHP68
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PSF6
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PJLBFB
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PPP46G
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PPBCV1600
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PGH3S14V
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PKOTM7
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PKOTM8
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PMLFB
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PPP106G
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PPF146G
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PKOTM65
- Product Family: ProLine
- Material: Mild Steel

Catalog #: PSF146
- Product Family: ProLine
- Material: Mild Steel
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS