Skip to main content

Please Select Your Country/Language Preferences

ProLine 100-mm Plinth Base, fits 600x800mm, Black, Steel

  • All necessary mounting hardware included
  • Order with a gland plate system to provide Type 12 protection when using a Plinth Base
Show More

Catalog #:

PPB168

ProLine 100-mm Plinth Base

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Fits Frame: 600 x 800 mm
  • Color: Jet Black
  • Color Code: RAL 9005
  • Finish: Powder Coated
  • Thickness: 16 ga / 1.52 mm
  • Weight: 15 lb

ADDITIONAL PRODUCT DETAILS

Plinth Bases install under an enclosure to provide space for cables to enter from below. A Plinth Base consists of four corner supports connected to four access panels. The corner supports are cast aluminum. The access panels attach to the corner supports with screws. All necessary mounting hardware included. Order a gland plate system to provide Type 12 protection when using a Plinth Base.

BULLETIN NUMBER

P20

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS