Skip to main content

Please Select Your Country/Language Preferences

Solid Sides, fits 1600x800mm, Painted

  • Solid Sides are finished with paint over plated surfaces
Show More

Catalog #:

PSS168

ProLine Solid Sides

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Color: Light Gray
  • Color Code: RAL 7035
  • Thickness: 16 ga / 1.52 mm
  • Type: Steel
  • Dimensions: 60.59 x 29.65 in / 1539 x 753 mm
  • Fits Frame: 1600 x 800 mm
  • Weight: 40 lb

ADDITIONAL PRODUCT DETAILS

Solid Sides close the open sides of an enclosure frame and attach to the enclosure frame with semi-flush screws. Hangers are included for easy alignment of screws. Sides have two grounding studs and a foam-in-place gasket. Mounting hardware is included. Solid Sides are not suitable as barriers between joined enclosures.

BULLETIN NUMBER

P20

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS