Skip to main content

Please Select Your Country/Language Preferences

Solid Tops, fits 1000x800mm, Painted

  • Solid Tops are finished with paint over plated surfaces
  • Solid Tops are gasketed and include ground studs
  • Bolts are included to hold the top in place (lifting eyes can be used instead of bolts)
Show More

Catalog #:

PT108

ProLine Solid Tops

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Color: Light Gray
  • Color Code: RAL 7035
  • Thickness: 16 ga / 1.52 mm
  • Type: Steel
  • Fits Frame: 1000 x 800 mm
  • Frame Type: Single-Bay
  • Weight: 23.8 lb

ADDITIONAL PRODUCT DETAILS

Solid Tops are used to close the top opening on an enclosure frame. EMC Solid Tops are finished with paint over plated surfaces. Solid Tops are gasketed and include ground studs. Bolts are included to hold the top in place (lifting eyes can be used instead of bolts).

BULLETIN NUMBER

P20

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS