Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Solid Sides are finished with paint over plated surfaces
Specifications
Specifications
- Material
- Mild Steel
- Color
- Light Gray
- Color Code
- RAL 7035
- Thickness
- 16 ga
- Thickness
- 1.52 mm
Catalog Number
|
Type
|
Dimensions
|
Dimensions
|
Fits Frame
|
---|---|---|---|---|
PSS145 | Steel | 52.72 x 17.83 in | 1339 x 453 mm | 1400 x 500 mm |
PSS146 | Steel | 52.72 x 21.77 in | 1339 x 553 mm | 1400 x 600 mm |
PSS148 | Steel | 52.72 x 29.65 in | 1339 x 753 mm | 1400 x 800 mm |
PSS165 | Steel | 60.59 x 17.83 in | 1539 x 453 mm | 1600 x 500 mm |
PSS166 | Steel | 60.59 x 21.77 in | 1539 x 553 mm | 1600 x 600 mm |
PSS168 | Steel | 60.59 x 29.65 in | 1539 x 753 mm | 1600 x 800 mm |
PSS184 | Steel | 68.46 x 13.90 in | 1739 x 353 mm | 1800 x 400 mm |
PSS185 | Steel | 68.46 x 17.83 in | 1739 x 453 mm | 1800 x 500 mm |
PSS186 | Steel | 68.46 x 21.77 in | 1739 x 553 mm | 1800 x 600 mm |
PSS188 | Steel | 68.46 x 29.65 in | 1739 x 753 mm | 1800 x 800 mm |
PSS204 | Steel | 76.34 x 13.90 in | 1939 x 353 mm | 2000 x 400 mm |
PSS205 | Steel | 76.34 x 17.83 in | 1939 x 453 mm | 2000 x 500 mm |
PSS206 | Steel | 76.34 x 21.77 in | 1939 x 553 mm | 2000 x 600 mm |
PSS208 | Steel | 76.34 x 29.65 in | 1939 x 753 mm | 2000 x 800 mm |
PSS225 | Steel | 84.21 x 17.83 in | 2139 x 453 mm | 2200 x 500 mm |
PSS226 | Steel | 84.21 x 21.77 in | 2139 x 553 mm | 2200 x 600 mm |
PSS228 | Steel | 84.21 x 29.65 in | 2139 x 753 mm | 2200 x 800 mm |