Straight Section Feed-Through Type 4X, 6.00x6.00x12.00, Brushed, SS304
- Feed-Through Stainless Steel Hinged-Cover, Type 4X Straight Sections are used for enclosing wire and cable in wireway runs
- Its water-proof and stainless steel features makes it suitable for frequently hosed down, very wet or highly corrosive applications
- The traditional closed-loop design has an opening on one side for easy access to wires and cables
- Sections are available in lengths from 12 inch to 120 inch
PRODUCT ATTRIBUTES
- Type: Straight Section
- Height: 6 in / 152 mm
- Width: 6 in / 152 mm
- Depth: 12 in / 305 mm
- Protection Rating: NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66
- Material: Stainless Steel 304
- Color: Unpainted
- Finish: No. 2B
- Thickness: 16 ga / 1.59 mm
- Weight: 7.8 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Engineering Specification
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Feed-Through Stainless Steel Hinged-Cover, Type 4X Straight Sections are used for enclosing wire and cable in wireway runs. Its water-proof and stainless steel features makes it suitable for frequently hosed down, very wet or highly corrosive applications. The traditional closed-loop design has an opening on one side for easy access to wires and cables. Sections are available in lengths from 12 inch to 120 inch.
All dimensions are to outside surfaces. Allow .12 in. (3 mm) additional for gasket at joints.
BULLETIN NUMBER
Industry Standards
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS