Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Feed-Through Stainless Steel Hinged-Cover, Type 4X Straight Sections are used for enclosing wire and cable in wireway runs
- Its water-proof and stainless steel features makes it suitable for frequently hosed down, very wet or highly corrosive applications
- The traditional closed-loop design has an opening on one side for easy access to wires and cables
- Sections are available in lengths from 12 inch to 120 inch
Industry Standards
Certified by Canadian Standards Association.
Specifications
Catalog Number
|
Type
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Protection Rating
|
Material
|
Thickness
|
Thickness
|
---|---|---|---|---|---|---|---|---|---|---|---|
F44W12SS | Straight Section | 4 in | 102 mm | 4 in | 102 mm | 12 in | 305 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66 | Stainless Steel 304 | 16 ga | 1.59 mm |
F44W120SS | Straight Section | 4 in | 102 mm | 4 in | 102 mm | 120 in | 3048 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66 | Stainless Steel 304 | 16 ga | 1.59 mm |
F44W24SS | Straight Section | 4 in | 102 mm | 4 in | 102 mm | 24 in | 610 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66 | Stainless Steel 304 | 16 ga | 1.59 mm |
F44W36SS | Straight Section | 4 in | 102 mm | 4 in | 102 mm | 36 in | 914 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66 | Stainless Steel 304 | 16 ga | 1.59 mm |
F44W48SS | Straight Section | 4 in | 102 mm | 4 in | 102 mm | 48 in | 1219 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66 | Stainless Steel 304 | 16 ga | 1.59 mm |
F44W60SS | Straight Section | 4 in | 102 mm | 4 in | 102 mm | 60 in | 1524 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66 | Stainless Steel 304 | 16 ga | 1.59 mm |
F66W12SS | Straight Section | 6 in | 152 mm | 6 in | 152 mm | 12 in | 305 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66 | Stainless Steel 304 | 16 ga | 1.59 mm |
F66W120SS | Straight Section | 6 in | 152 mm | 6 in | 152 mm | 120 in | 3048 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66 | Stainless Steel 304 | 16 ga | 1.59 mm |
F66W24SS | Straight Section | 6 in | 152 mm | 6 in | 152 mm | 24 in | 610 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66 | Stainless Steel 304 | 16 ga | 1.59 mm |
F66W36SS | Straight Section | 6 in | 152 mm | 6 in | 152 mm | 36 in | 914 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66 | Stainless Steel 304 | 16 ga | 1.59 mm |
F66W48SS | Straight Section | 6 in | 152 mm | 6 in | 152 mm | 48 in | 1219 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66 | Stainless Steel 304 | 16 ga | 1.59 mm |
F66W60SS | Straight Section | 6 in | 152 mm | 6 in | 152 mm | 60 in | 1524 mm | NEMA Type 12; NEMA Type 4; NEMA Type 4X; IP66 | Stainless Steel 304 | 16 ga | 1.59 mm |
All dimensions are to outside surfaces. Allow .12 in. (3 mm) additional for gasket at joints.