Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Unique counterflow aluminum core for high efficiency and high performance heat transfer
- Engineered for temperature extremes, corrosive environments and wind driven rain
- Models for 24 VDC, 48 VDC, 115 VAC and 230 VAC power supplies
- Variable speed blowers standard on DC powered units for quiet running
- Filterless design for low maintenance and easy cleaning
- Painted galvanized or stainless steel sheet-metal cover for rugged factory and outdoor environments
- Easy-mount flanges for simple installation
- Surface or recessed mount capable
- Every unit functionally tested before shipping
- Mounting hardware, gaskets and user manual furnished with the unit
Industry Standards
UL/cUL Listed; Type 12, 4; 4X optional; File No. SA7402
UR/cUR Recognized
UR/cUR Recognized on select models, reference performance data tables.
CE
EAC
Telcordia GR-487 capable
Specifications
Specifications
- Finish
- Powder Coated
- Color
- Light Gray
- Color Code
- RAL 7035
- Thickness
- 18 ga
- Thickness
- 1.21 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Capacity Watts Per °C
|
Capacity Watts Per °F
|
Nominal Voltage
|
Voltage AC
|
Voltage DC
|
Max Current
|
Operating Temperature
|
Operating Temperature
|
Max Watts Per °F
|
Max Watts Per °C
|
Protection Rating
|
Material
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TX231416100 | 23 in | 584 mm | 12 in | 305 mm | 7.1 in | 180 mm | 25 W | 14 W | 115 V | 100 V | 0.6 A | −40 to 149 °F | −40 to 65 °C | 14 W | 25 W | NEMA Type 4 | Mild Steel | |
TX231426100 | 23 in | 584 mm | 12 in | 305 mm | 7.1 in | 180 mm | 25 W | 14 W | 230 V | 200 V | 0.1 A | −40 to 149 °F | −40 to 65 °C | 14 W | 25 W | NEMA Type 4 | Mild Steel | |
TX231448100 | 23 in | 584 mm | 12 in | 305 mm | 7.1 in | 180 mm | 25 W | 14 W | 48 V | 48 V | 1.8 A | −4 to 149 °F | −20 to 65 °C | 14 W | 25 W | NEMA Type 4 | Mild Steel | |
TX332816100 | 33 in | 838 mm | 15.7 in | 399 mm | 8.1 in | 206 mm | 50 W | 28 W | 115 V | 100 V | 1.4 A | −40 to 149 °F | −40 to 65 °C | 28 W | 50 W | NEMA Type 4 | Mild Steel | |
TX332824100 | 33 in | 838 mm | 15.7 in | 399 mm | 8.1 in | 206 mm | −40 to 149 °F | −40 to 65 °C | 28 W | 50 W | NEMA Type 4 | Mild Steel | ||||||
TX332848100 | 33 in | 838 mm | 15.7 in | 399 mm | 8.1 in | 206 mm | 50 W | 28 W | 48 V | 48 V | 1.8 A | −4 to 149 °F | −20 to 65 °C | 28 W | 50 W | NEMA Type 4 | Mild Steel | |
TX385616100 | 38 in | 965 mm | 19.7 in | 500 mm | 10.1 in | 257 mm | 100 W | 56 W | 115 V | 100 V | 3.2 A | −40 to 149 °F | −40 to 65 °C | 56 W | 100 W | NEMA Type 4 | Mild Steel | |
TX385626100 | 38 in | 965 mm | 19.7 in | 500 mm | 10.1 in | 257 mm | 100 W | 56 W | 230 V | 200 V | 1.2 A | −40 to 149 °F | −40 to 65 °C | 56 W | 100 W | NEMA Type 4 | Mild Steel | |
TX385624100 | 38 in | 965 mm | 19.7 in | 500 mm | 10.1 in | 257 mm | 100 W | 56 W | 24 V | 24 V | 8.6 A | −40 to 149 °F | −40 to 65 °C | 56 W | 100 W | NEMA Type 4 | Mild Steel | |
TX385648100 | 38 in | 965 mm | 19.7 in | 500 mm | 10.1 in | 257 mm | −40 to 149 °F | −40 to 65 °C | 56 W | 100 W | NEMA Type 4 | Mild Steel | ||||||
TX528316100 | 52 in | 1321 mm | 19.7 in | 500 mm | 10.1 in | 257 mm | 150 W | 83 W | 115 V | 100 V | 6.7 A | −40 to 149 °F | −40 to 65 °C | 83 W | 150 W | NEMA Type 4 | Mild Steel | |
TX528326100 | 52 in | 1321 mm | 19.7 in | 500 mm | 10.1 in | 257 mm | 150 W | 83 W | 230 V | 200 V | 3.4 A | −40 to 149 °F | −40 to 65 °C | 83 W | 150 W | NEMA Type 4 | Mild Steel | |
TX528324100 | 52 in | 1321 mm | 19.7 in | 500 mm | 10.1 in | 257 mm | 150 W | 83 W | 24 V | 24 V | 21.1 A | −40 to 149 °F | −40 to 65 °C | 83 W | 150 W | NEMA Type 4 | Mild Steel | |
TX528348100 | 52 in | 1321 mm | 19.7 in | 500 mm | 10.1 in | 257 mm | 150 W | 83 W | 48 V | 48 V | 7.8 A | −40 to 149 °F | −40 to 65 °C | 83 W | 150 W | NEMA Type 4 | Mild Steel |