Thanks for your submission. A customer service agent will be in touch soon to help you further.
Features & Benefits
- Filterless, refrigerant-less design
- NEMA power cord connection standard
- Copper pipe and aluminum fins heat exchanger core
- Air movers with thermal protection
- Regulating mechanical thermostat set at 35 C (95 F), differential of 4 C (7 F)
- Solenoid water valve
Industry Standards
UL/cUL Listed; Type 12; File No. SA33866
CE
EAC (230V models only)
IP55/IP54 (reference item technical data)
Specifications
Specifications
- Material
- Mild Steel
- Finish
- Powder Coated
- Color
- Light Gray
- Color Code
- RAL 7035
- Thickness
- 18 ga
- Thickness
- 1.21 mm
Catalog Number
|
Height
|
Height
|
Width
|
Width
|
Depth
|
Depth
|
Capacity Btu/h @ Δt 25°C
|
Capacity Watts @ Δt 25°C
|
Nominal Voltage
|
Voltage AC
|
Max Current
|
Operating Temperature
|
Operating Temperature
|
Btu/h @ Δt 25 C
|
Watts @ Δt 25°C
|
Protection Rating
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
WCHE01926002 | 15.9 in | 403.86 mm | 12.12 in | 307.848 mm | 4.49 in | 114.046 mm | 2968 Btu/h | 870 W | 230 V | 200 V | 0.5 A | 50 – 122 °F | 10 – 50 °C | 2968 Btu/h | 870 W | NEMA Type 12; IP55 |
WCHE01916002 | 15.9 in | 403.86 mm | 12.12 in | 307.848 mm | 4.49 in | 114.046 mm | 2968 Btu/h | 870 W | 115 V | 100 V | 0.5 A | 50 – 122 °F | 10 – 50 °C | 2968 Btu/h | 870 W | NEMA Type 12; IP55 |
WCHE04916002 | 36.41 in | 924.814 mm | 15.75 in | 400.05 mm | 8.07 in | 204.978 mm | 7506 Btu/h | 2200 W | 115 V | 100 V | 0.8 A | 50 – 122 °F | 10 – 50 °C | 7506 Btu/h | 2200 W | NEMA Type 12; IP55 |
WCHE04926002 | 36.41 in | 924.814 mm | 15.75 in | 400.05 mm | 8.07 in | 204.978 mm | 7506 Btu/h | 2200 W | 230 V | 200 V | 0.8 A | 50 – 122 °F | 10 – 50 °C | 7506 Btu/h | 2200 W | NEMA Type 12; IP55 |
WCHE06916002 | 36.41 in | 924.814 mm | 15.75 in | 400.05 mm | 8.07 in | 204.978 mm | 10577 Btu/h | 3100 W | 115 V | 100 V | 2 A | 50 – 122 °F | 10 – 50 °C | 10577 Btu/h | 3100 W | NEMA Type 12; IP55 |
WCHE06926002 | 36.41 in | 924.814 mm | 15.75 in | 400.05 mm | 8.07 in | 204.978 mm | 10577 Btu/h | 3100 W | 230 V | 200 V | 1 A | 50 – 122 °F | 10 – 50 °C | 10577 Btu/h | 3100 W | NEMA Type 12; IP55 |
WCHE14916002 | 43.34 in | 1100.836 mm | 19.72 in | 500.888 mm | 11.81 in | 299.974 mm | 22861 Btu/h | 6700 W | 115 V | 100 V | 2 A | 50 – 122 °F | 10 – 50 °C | 22861 Btu/h | 6700 W | NEMA Type 12; IP55 |
WCHE14926002 | 43.34 in | 1100.836 mm | 19.72 in | 500.888 mm | 11.81 in | 299.974 mm | 22861 Btu/h | 6700 W | 230 V | 200 V | 1.3 A | 50 – 122 °F | 10 – 50 °C | 22861 Btu/h | 6700 W | NEMA Type 12; IP55 |