× Thanks for your submission. A customer service agent will be in touch soon to help you further. Features & Benefits Set screws and gasket are included Surface mounting fasteners are not provided Specifications Specifications Metric | Imperial Color Light Gray Color Code RAL 7035 Finish Powder Coated Metric | Imperial Catalog Number Height Height Width Width Material CCS2SJLG 1.77 in 45 mm 2.36 in 60 mm Aluminum