Panel for Type 3R 4 4X 12 13 Enclosure, fits 24x16, Galvanized, Steel
- Panel mounting hardware is furnished with all enclosures which accept these panels
PRODUCT ATTRIBUTES
- Height: 21 in / 533 mm
- Width: 13 in / 330 mm
- Material: Mild Steel
- Finish: Galvanized
- Color: Unpainted
- Thickness: 12 ga / 2.66 mm
- Panel Size: 21.00 x 13.00 in / 533 x 330 mm
- Panel Gauge: 12 ga.
- Edge Flange Quantity: 0
- Hole Quantity: 4
- Weight: 7.9 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
ADDITIONAL PRODUCT DETAILS
Use these panels in Wall-Mount and Free-stand/Floor-Mount Enclosure. Available in various materials to meet various application requirements. Stainless steel and aluminum panels are protected on one side with a plastic film.
BULLETIN NUMBER
PNLWM
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS