Panel for Type 3R 4 4X 12 13 Enclosure, fits 36x30, White, Steel
Panel for Type 3R 4 4X 12 13 Enclosure, fits 36x30, White, Steel
- Panel mounting hardware is furnished with all enclosures which accept these panels
Catalog #:
A36P30Panels for Type 3R 4 4X 12 and 13 Enclosure
PRODUCT ATTRIBUTES
- Height: 33 in / 838 mm
- Width: 27 in / 686 mm
- Material: Mild Steel
- Finish: Powder Coated
- Color: White
- Thickness: 12 ga / 2.66 mm
- Panel Size: 33.00 x 27.00 in / 838 x 686 mm
- Panel Gauge: 12 ga.
- Edge Flange Quantity: 4
- Hole Quantity: 6
- Weight: 29 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
ADDITIONAL PRODUCT DETAILS
Use these panels in Wall-Mount and Free-stand/Floor-Mount Enclosure. Available in various materials to meet various application requirements. Stainless steel and aluminum panels are protected on one side with a plastic film.
BULLETIN NUMBER
PNLWM
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
Hoffman On Demand Alternatives
HOFFMAN on Demand

Catalog #: A72P72G
- Height: 69 in / 1753 mm
- Width: 69 in / 1753 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A72P72
- Height: 69 in / 1753 mm
- Width: 69 in / 1753 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A72P60G
- Height: 69 in / 1753 mm
- Width: 57 in / 1448 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A72P60
- Height: 69 in / 1753 mm
- Width: 57 in / 1448 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A72P36G
- Height: 69 in / 1753 mm
- Width: 33 in / 838 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A72P36
- Height: 69 in / 1753 mm
- Width: 33 in / 838 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A60P60G
- Height: 57 in / 1448 mm
- Width: 57 in / 1448 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A60P60
- Height: 57 in / 1448 mm
- Width: 57 in / 1448 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A60P48G
- Height: 57 in / 1448 mm
- Width: 45 in / 1143 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A60P48
- Height: 57 in / 1448 mm
- Width: 45 in / 1143 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A60P36G
- Height: 57 in / 1448 mm
- Width: 33 in / 838 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A60P36
- Height: 57 in / 1448 mm
- Width: 33 in / 838 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A60BFP42G
- Height: 57 in / 1448 mm
- Width: 39 in / 991 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A60BFP42
- Height: 57 in / 1448 mm
- Width: 39 in / 991 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A48P48G
- Height: 45 in / 1143 mm
- Width: 45 in / 1143 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A48P48
- Height: 45 in / 1143 mm
- Width: 45 in / 1143 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A48P36G
- Height: 45 in / 1143 mm
- Width: 33 in / 838 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A48P36
- Height: 45 in / 1143 mm
- Width: 33 in / 838 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A42P36G
- Height: 39 in / 991 mm
- Width: 33 in / 838 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A42P36
- Height: 39 in / 991 mm
- Width: 33 in / 838 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A42P30G
- Height: 39 in / 991 mm
- Width: 27 in / 686 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A42P30
- Height: 39 in / 991 mm
- Width: 27 in / 686 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A42P24G
- Height: 39 in / 991 mm
- Width: 21 in / 533 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A42P24
- Height: 39 in / 991 mm
- Width: 21 in / 533 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A36P36G
- Height: 33 in / 838 mm
- Width: 33 in / 838 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A36P36
- Height: 33 in / 838 mm
- Width: 33 in / 838 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A36P30G
- Height: 33 in / 838 mm
- Width: 27 in / 686 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A36P30
- Height: 33 in / 838 mm
- Width: 27 in / 686 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A36P24G
- Height: 33 in / 838 mm
- Width: 21 in / 533 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A36P24
- Height: 33 in / 838 mm
- Width: 21 in / 533 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A30P30G
- Height: 27 in / 686 mm
- Width: 27 in / 686 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A30P30
- Height: 27 in / 686 mm
- Width: 27 in / 686 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A30P24G
- Height: 27 in / 686 mm
- Width: 21 in / 533 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A30P24
- Height: 27 in / 686 mm
- Width: 21 in / 533 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A24P24G
- Height: 21 in / 533 mm
- Width: 21 in / 533 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A24P24
- Height: 21 in / 533 mm
- Width: 21 in / 533 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A24P20G
- Height: 21 in / 533 mm
- Width: 17 in / 432 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A24P20
- Height: 21 in / 533 mm
- Width: 17 in / 432 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A24P16G
- Height: 21 in / 533 mm
- Width: 13 in / 330 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A24P16
- Height: 21 in / 533 mm
- Width: 13 in / 330 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A20P20G
- Height: 17 in / 432 mm
- Width: 17 in / 432 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A20P20
- Height: 17 in / 432 mm
- Width: 17 in / 432 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A20P16G
- Height: 17 in / 432 mm
- Width: 13 in / 330 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A20P16
- Height: 17 in / 432 mm
- Width: 13 in / 330 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A16P16G
- Height: 13 in / 330 mm
- Width: 13 in / 330 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A16P16
- Height: 13 in / 330 mm
- Width: 13 in / 330 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A16P12G
- Height: 13 in / 330 mm
- Width: 9 in / 229 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A16P12
- Height: 13 in / 330 mm
- Width: 9 in / 229 mm
- Material: Mild Steel
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS