Skip to main content

Please Select Your Country/Language Preferences

Free-Stand, Single Access, Type 12, 60.06x24.06x18.06, Gray, Steel

  • Seams continuously welded and ground smooth; no holes or knockouts
  • Stiffeners on back of two-door enclosures maintain flatness and increase rigidity
  • Lifting eyes for easy handling
  • 3-point latches operated by oil-tight key-locking handle
  • Concealed, easy-to-remove hinges
  • Data pockets are high-impact thermoplastic
  • Internal mounting channels welded horizontally to sides at top, bottom and center
  • Optional panels and rack mount angles can be mounted anywhere along channels
  • Oil-resistant door gasket
  • Bonding provision on door
  • Provision for mounting fluorescent light
Show More

Catalog #:

A602418FSG

Free-Stand Single or Dual Access Type 12

PRODUCT ATTRIBUTES

  • Height: 60.06 in / 1526 mm
  • Width: 24.06 in / 611 mm
  • Depth: 18.06 in / 459 mm
  • Protection Rating: NEMA Type 12; IP55
  • Material: Mild Steel
  • Rack Unit Quantity: 28
  • Lifting Eye Quantity: 2
  • Color: Gray
  • Color Code: ANSI 61
  • Finish: Powder Coated
  • Interior Color: Gray
  • Thickness: 12 ga / 2.66 mm
  • Weight: 234 lb

ADDITIONAL PRODUCT DETAILS

Available with front or front and rear access, these Type 12 enclosures have sturdy unibody construction and flexible internal mounting options to provide panel and component mounting flexibility

Order panels separately.

Four lifting eyes are furnished if C = 30.06 (764mm) or more. Removable 12.00 x 12.00 (305mm x 305mm) data pocket included.

BULLETIN NUMBER

A30

Industry Standards

UL 508A Listed; Type 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997
NEMA/EEMAC Type 12
E.I.A. RS310D
CSA, File No. 42186, Type 12
IEC 60529, IP55
Applicable industry standards only for enclosures with Seismic
Accessories:
NEBS- Telcordia GR-63-CORE Zone 4, tested with 1000lbs evenly distributed
OSHPD Pre-Approval OPM-0247-13

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

Seismic Mounting Plate Kit; ASMP58SS; ASMP12SS; ASMP34SS; Stainless Steel
Seismic Mounting Plate Kits, 1/2 inch
Catalog #: ASMP12SS
  • Material: Stainless Steel 316L
Seismic Mounting Plate Kit; ASMP58SS; ASMP12SS; ASMP34SS; Stainless Steel
Seismic Mounting Plate Kits, 3/4 inch
Catalog #: ASMP34SS
  • Material: Stainless Steel 316L
Seismic Mounting Plate Kit; ASMP58SS; ASMP12SS; ASMP34SS; Stainless Steel
Seismic Mounting Plate Kits, 5/8 inch
Catalog #: ASMP58SS
  • Material: Stainless Steel 316L
Seismic Panel Kits; Seismic Panel Mounting Kit; Seismic Panel Kits Hardware; Seismic Panel Kits Hardware; 30387; ASMP12SS; 30388; ASMP34SS; 30391; ASMP58SS; 30385; ASPANKIT60; 29508; ASPANKIT72; 30386; ASPANKIT90
Seismic Panel Mounting Kits, 60 inches
Catalog #: ASPANKIT60
  • Material: Mild Steel
HOFFMAN on Demand
SPECTRACOOL INDOOR/OUTDOOR; COOLING; SEALED ENCLOSURE COOLING; AIR CONDITIONERS; G28 Models 4000/6000 BTU/Hr (1172/1758 Watt); G280416G050; G280426G050; G280446G050; G280616G050; G280626G050; G280646G050; G280416G051; G280426G051; G280446G051; G280616G051
SpectraCool Indoor/Outdoor G28 AC, 4000BTU 115V, Lt Gray, Steel
Catalog #: G280416G050
  • Height: 28.59 in / 726.186 mm
  • Width: 17.01 in / 432.054 mm
  • Depth: 11.18 in / 283.972 mm
    • Nominal Capacity Btu/h: 4900 Btu/h
    • Nominal Capacity Watts: 1172 W
    • Nominal Voltage: 115 V
    • Max Current: 11.4 A
    • Operating Temperature: 50 – 131 °F / 10 – 55 °C
    • Protection Rating: NEMA Type 4; NEMA Type 3R
    • Remote Access Control: No
    • Product Family: SpectraCool
    • Material: Mild Steel
Latch Kit for One-Door Type 12 Encl., keylock CW, 1 Point, Chrome
Catalog #: AL2A
  • Material: Mild Steel
Latch Kit for One-Door Type 12 Encl., keylock CW, 3 Point (A=60to72), Chrome
Catalog #: AL2DR
  • Material: Mild Steel
Latch Kit for One-Door Type 12 Encl., non-lock CW, 1 Point, Chrome
Catalog #: AL3A
  • Material: Mild Steel
Latch Kit for One-Door Type 12 Encl., non-lock CW, 3 Point (A=60to72), Chrome
Catalog #: AL3DR
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Floor Stand Kit, 6.00x18.06, Gray, Steel
Catalog #: AFK0618
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Large Enclosure Door Stop Kit, Plated, Steel
Catalog #: ALGDSTOP2
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Electrical Interlocks, 115V, Steel
Catalog #: AEK115
  • Material: Mild Steel
Accessories > Window Kits > Window Kits; Window Kits; Steel; Stainless Steel; Nonmetallic polycarbonate; APWK53NF; APWK53NFSS; APWK95NF; APWK95NFSS; APWK711NFSS; APWK133NF; APWK138NF; APWK138NFSS; APWK715NFSS; APWK175NF; APWK1711NF; APWK1711NFSS; APWK720N
Window Kit, Type 4, and 12 , 15.50x10.50x.31, Gray, Steel
Catalog #: APWK138NF
  • Material: Mild Steel
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel, Full-Length, fits 60x24, Steel
Catalog #: A60P24F1G
  • Height: 48 in / 1219.2 mm
  • Width: 20 in / 508 mm
  • Material: Mild Steel
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel, Half-Length, fits 60x24, Steel
Catalog #: A60P24F2G
  • Height: 24.88 in / 631.952 mm
  • Width: 20 in / 508 mm
  • Material: Mild Steel
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel, Half-Length, fits 60x24, White
Catalog #: A60P24F2
  • Height: 24.88 in / 631.952 mm
  • Width: 20 in / 508 mm
  • Material: Mild Steel
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel, Full-Length, fits 60x24, White
Catalog #: A60P24F1
  • Height: 48 in / 1219.2 mm
  • Width: 20 in / 508 mm
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 3Ux19.00, Lt Gray, Steel
Catalog #: P19RP3UP
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 1Ux19.00, Lt Gray, Steel
Catalog #: P19RP1UP
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 4Ux19.00, Lt Gray, Steel
Catalog #: P19RP4UP
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 2Ux19.00, Lt Gray, Steel
Catalog #: P19RP2UP
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 5Ux19.00, Lt Gray, Steel
Catalog #: P19RP5UP
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 6Ux19.00, Lt Gray, Steel
Catalog #: P19RP6UP
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 8Ux19.00, Lt Gray, Steel
Catalog #: P19RP8UP
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 1Ux19.00, Aluminum
Catalog #: P19RP1UA
  • Product Family: ProLine
  • Material: Aluminum
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 5Ux19.00, Aluminum
Catalog #: P19RP5UA
  • Product Family: ProLine
  • Material: Aluminum
Rack Mounting Angle L Style Type RP, Half Length, fits 72x24, Steel
Catalog #: A72RP24F6
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 7Ux19.00, Lt Gray, Steel
Catalog #: P19RP7UP
  • Product Family: ProLine
  • Material: Mild Steel
Side-Mounted Panels; A72SMP20_SideMountedPanel; 74440; A60SMP14; 23490; A72SMP14; 23500; A72SMP20; 74430; A90SMP14; 23520; A90SMP20
Side-Mounted Panel for Free-Stand with Mounting Channel, fits A=60, 48x14, White
Catalog #: A60SMP14
  • Material: Mild Steel
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel, Half-Length, fits 72x24, White
Catalog #: A72P24F2
  • Height: 30.88 in / 784.352 mm
  • Width: 20 in / 508 mm
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 3Ux19.00, Aluminum
Catalog #: P19RP3UA
  • Product Family: ProLine
  • Material: Aluminum
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 7Ux19.00, Aluminum
Catalog #: P19RP7UA
  • Product Family: ProLine
  • Material: Aluminum
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 9Ux19.00, Lt Gray, Steel
Catalog #: P19RP9UP
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 10Ux19.00, Lt Gray, Steel
Catalog #: P19RP10UP
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 16Ux19.00, Lt Gray, Steel
Catalog #: P19RP16UP
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 4Ux19.00, Aluminum
Catalog #: P19RP4UA
  • Product Family: ProLine
  • Material: Aluminum
Rack Mounting Angle L Style Type RP, Full Length, fits 60x24, Steel
Catalog #: A60RP24F5
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 12Ux19.00, Lt Gray, Steel
Catalog #: P19RP12UP
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 12Ux19.00, Aluminum
Catalog #: P19RP12UA
  • Product Family: ProLine
  • Material: Aluminum
Side-Mounted Panels; A72SMP20_SideMountedPanel; 74440; A60SMP14; 23490; A72SMP14; 23500; A72SMP20; 74430; A90SMP14; 23520; A90SMP20
Side-Mounted Panel for Free-Stand with Mounting Channel, fits A=60, 48x14, Steel
Catalog #: A60SMP14G
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 11Ux19.00, Aluminum
Catalog #: P19RP11UA
  • Product Family: ProLine
  • Material: Aluminum
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 6Ux19.00, Aluminum
Catalog #: P19RP6UA
  • Product Family: ProLine
  • Material: Aluminum
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 2Ux19.00, Aluminum
Catalog #: P19RP2UA
  • Product Family: ProLine
  • Material: Aluminum
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 8Ux19.00, Aluminum
Catalog #: P19RP8UA
  • Product Family: ProLine
  • Material: Aluminum
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 11Ux19.00, Lt Gray, Steel
Catalog #: P19RP11UP
  • Product Family: ProLine
  • Material: Mild Steel
A60RA19TH_RA_RackMntAngles; U Style; Rack Angles; Photo Rendering; CAD Rendering
Rack Mounting Angle U Style Type RA, Full Length, fits 60x24, Steel
Catalog #: A60RA19TH
  • Material: Mild Steel
Rack Mounting Angle L Style Type RP, Half Length, fits 60x24, Steel
Catalog #: A60RP24F6
  • Material: Mild Steel
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel, Half-Length, fits 72x24, Steel
Catalog #: A72P24F2G
  • Height: 30.88 in / 784.352 mm
  • Width: 20 in / 508 mm
  • Material: Mild Steel
Rack Mounting Angle L Style Type RP, Half Length, fits 90x24, Steel
Catalog #: A90RP24F6
  • Material: Mild Steel
Drip Shield Kit for Type 12 Free-Stand with Concealed Hinges, fits B=24.00, Gray
Catalog #: ADK24HH
  • Material: Mild Steel
Heavy Duty Panel Support for Free-Stand Enclosure, fits A=60, White, Steel
Catalog #: A60FSHDPS
  • Material: Mild Steel
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel, Half-Length, fits 90x24, White
Catalog #: A90P24F2
  • Height: 39.88 in / 1012.952 mm
  • Width: 20 in / 508 mm
  • Material: Mild Steel
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel, Half-Length, fits 90x24, Steel
Catalog #: A90P24F2G
  • Height: 39.88 in / 1012.952 mm
  • Width: 20 in / 508 mm
  • Material: Mild Steel
Gasket Kit EPDM Black Double; GSKTKITE025; GSKTKITE375; double flat
Gasket Kit, .38x1.00-in., EPDM
Catalog #: GSKTKITE375
  • Material: EPDM

Hoffman On Demand Alternatives

HOFFMAN on Demand
2100 Hoffman Way, Anoka, MN 55303, PH 763 422 2211, hoffmanonline.com
Free-Stand Single or Dual Access Type 12, 90.06x72.06x24.06, Steel
Catalog #: A907224FSD
  • Height: 90.06 in / 2288 mm
  • Width: 72.06 in / 1830 mm
  • Depth: 24.06 in / 611 mm
    • Protection Rating: NEMA Type 12; IP55
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Anoka, MN 55303, PH 763 422 2211, hoffmanonline.com
Free-Stand Single or Dual Access Type 12, 90.06x72.06x20.06, Steel
Catalog #: A907220FSD
  • Height: 90.06 in / 2288 mm
  • Width: 72.06 in / 1830 mm
  • Depth: 20.06 in / 510 mm
    • Protection Rating: NEMA Type 12; IP55
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Anoka, MN 55303, PH 763 422 2211, hoffmanonline.com
Free-Stand Single or Dual Access Type 12, 90.06x48.06x20.06, Steel
Catalog #: A904820FSD
  • Height: 90.06 in / 2288 mm
  • Width: 48.06 in / 1221 mm
  • Depth: 20.06 in / 510 mm
    • Protection Rating: NEMA Type 12; IP55
    • Material: Mild Steel
HOFFMAN on Demand
FREE-STAND, SINGLE OR DUAL ACCESS, TYPE 12; 25010; A602418FS; 25020; A603624FS; 25040; A723630FS; 25050; A723636FS; 25240; A903636FS; 25310; A903620FS; 25330; A902420FS; 25500; A722418FS; 25510; A722424FS; 25520; A723018FS; 25530; A723024FS; 25540; A72361
Free-Stand Single or Dual Access Type 12, 90.06x36.06x24.06, Steel
Catalog #: A903624FS
  • Height: 90.06 in / 2288 mm
  • Width: 36.06 in / 916 mm
  • Depth: 24.06 in / 611 mm
    • Protection Rating: NEMA Type 12; IP55
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Anoka, MN 55303, PH 763 422 2211, hoffmanonline.com
Free-Stand Single or Dual Access Type 12, 72.06x72.06x18.06, Steel
Catalog #: A727218FSD
  • Height: 72.06 in / 1830 mm
  • Width: 72.06 in / 1830 mm
  • Depth: 18.06 in / 459 mm
    • Protection Rating: NEMA Type 12; IP55
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Anoka, MN 55303, PH 763 422 2211, hoffmanonline.com
Free-Stand Single or Dual Access Type 12, 72.06x60.06x24.06, Steel
Catalog #: A726024FSD
  • Height: 72.06 in / 1830 mm
  • Width: 60.06 in / 1526 mm
  • Depth: 24.06 in / 611 mm
    • Protection Rating: NEMA Type 12; IP55
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Anoka, MN 55303, PH 763 422 2211, hoffmanonline.com
Free-Stand Single or Dual Access Type 12, 72.06x48.06x24.06, Steel
Catalog #: A724824FSD
  • Height: 72.06 in / 1830 mm
  • Width: 48.06 in / 1221 mm
  • Depth: 24.06 in / 611 mm
    • Protection Rating: NEMA Type 12; IP55
    • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Anoka, MN 55303, PH 763 422 2211, hoffmanonline.com
Free-Stand Single or Dual Access Type 12, 72.06x48.06x18.06, Steel
Catalog #: A724818FSD
  • Height: 72.06 in / 1830 mm
  • Width: 48.06 in / 1221 mm
  • Depth: 18.06 in / 459 mm
    • Protection Rating: NEMA Type 12; IP55
    • Material: Mild Steel
HOFFMAN on Demand
FREE-STAND, SINGLE OR DUAL ACCESS, TYPE 12; 25010; A602418FS; 25020; A603624FS; 25040; A723630FS; 25050; A723636FS; 25240; A903636FS; 25310; A903620FS; 25330; A902420FS; 25500; A722418FS; 25510; A722424FS; 25520; A723018FS; 25530; A723024FS; 25540; A72361
Free-Stand Single or Dual Access Type 12, 72.06x36.06x24.06, Steel
Catalog #: A723624FS
  • Height: 72.06 in / 1830 mm
  • Width: 36.06 in / 916 mm
  • Depth: 24.06 in / 611 mm
    • Protection Rating: NEMA Type 12; IP55
    • Material: Mild Steel
HOFFMAN on Demand
FREE-STAND, SINGLE OR DUAL ACCESS, TYPE 12; 25010; A602418FS; 25020; A603624FS; 25040; A723630FS; 25050; A723636FS; 25240; A903636FS; 25310; A903620FS; 25330; A902420FS; 25500; A722418FS; 25510; A722424FS; 25520; A723018FS; 25530; A723024FS; 25540; A72361
Free-Stand Single or Dual Access Type 12, 72.06x36.06x18.06, Steel
Catalog #: A723618FS
  • Height: 72.06 in / 1830 mm
  • Width: 36.06 in / 916 mm
  • Depth: 18.06 in / 459 mm
    • Protection Rating: NEMA Type 12; IP55
    • Material: Mild Steel
HOFFMAN on Demand
FREE-STAND, SINGLE OR DUAL ACCESS, TYPE 12; 25010; A602418FS; 25020; A603624FS; 25040; A723630FS; 25050; A723636FS; 25240; A903636FS; 25310; A903620FS; 25330; A902420FS; 25500; A722418FS; 25510; A722424FS; 25520; A723018FS; 25530; A723024FS; 25540; A72361
Free-Stand Single or Dual Access Type 12, 72.06x30.06x18.06, Steel
Catalog #: A723018FS
  • Height: 72.06 in / 1830 mm
  • Width: 30.06 in / 764 mm
  • Depth: 18.06 in / 459 mm
    • Protection Rating: NEMA Type 12; IP55
    • Material: Mild Steel
HOFFMAN on Demand
FREE-STAND, SINGLE OR DUAL ACCESS, TYPE 12; 25010; A602418FS; 25020; A603624FS; 25040; A723630FS; 25050; A723636FS; 25240; A903636FS; 25310; A903620FS; 25330; A902420FS; 25500; A722418FS; 25510; A722424FS; 25520; A723018FS; 25530; A723024FS; 25540; A72361
Free-Stand Single or Dual Access Type 12, 60.06x36.06x24.06, Steel
Catalog #: A603624FS
  • Height: 60.06 in / 1526 mm
  • Width: 36.06 in / 916 mm
  • Depth: 24.06 in / 611 mm
    • Protection Rating: NEMA Type 12; IP55
    • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS