Skip to main content

Please Select Your Country/Language Preferences

Freestand 1 Door Single Access 3 Pt Latch Type 4X, 60x24X18, SS 304

  • Seams continuously welded and ground smooth; no holes or knockouts
  • Two-door enclosures provided with a removable centerpost for easy panel installation
  • Heavy-duty lifting eyes are Type 316L stainless steel
  • Heavy-duty three-point latching mechanism operated by Type 316L stainless steel PowerGlide padlocking handle
  • Seemless foam-in-place gasket assures a water-tight and dust-tight seal
  • Body flange trough collar excludes liquids and contaminants
  • Heavy-gauge continuous hinges support each door
  • High-impact thermoplastic data pocket provided with each enclosure
  • Mounting channels welded horizontally to interior body sides at top, bottom and center
  • Optional panels and rack mounting angles can be mounted anywhere along channels
  • Bonding provision on door; grounding stud on body
  • Accessory mounting channel provided in enclosure top
Show More

Catalog #:

A602418SSFSN4

Free-Stand Single and Dual Access, Type 4X

PRODUCT ATTRIBUTES

  • Height: 60.06 in / 1526 mm
  • Width: 24.06 in / 611 mm
  • Depth: 18.06 in / 459 mm
  • Protection Rating: NEMA Type 4X; NEMA Type 4; NEMA Type 12; NEMA Type 13; NEMA Type 3; NEMA Type 3R; IP66
  • Material: Stainless Steel 304
  • Finish: Brushed #3
  • Color: Unpainted
  • Thickness: 12 ga / 2.78 mm
  • Weight: 261 lb

ADDITIONAL PRODUCT DETAILS

Designed to house systems incorporating large components or complex mounting configurations. Three-point latching and sealing provide industry-leading protection from dust, dirt, oil and water. These enclosures are used in machine tool applications for housing motor starters, drives, contactors and PLCs, as well as a wide variety of other electrical and electronic equipment. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. These enclosures are used extensively in automotive, pulp and paper, wood products, textile and similar industries. Four styles are available to provide maximum flexibility.

Purchase panels and accessories separately.

BULLETIN NUMBER

A30S4

Industry Standards

UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997
NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13
E.I.A. RS-310-D
IEC 60529, IP66
Meets NEMA Type 3RX requirements

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38 Diameter, SS Type 304
Catalog #: AS050SS
  • Product Family: Hol-Sealers
  • Material: Stainless Steel 304
SPECTRACOOL INDOOR/OUTDOOR; COOLING; SEALED ENCLOSURE COOLING; AIR CONDITIONERS; G28 Models 4000/6000 BTU/Hr (1172/1758 Watt); G280416G050; G280426G050; G280446G050; G280616G050; G280626G050; G280646G050; G280416G051; G280426G051; G280446G051; G280616G051
SpectraCool Indoor Stainless Steel Model, G28 4000 BTU 115V
Catalog #: G280416G051
  • Height: 28.59 in / 726.186 mm
  • Width: 17.01 in / 432.054 mm
  • Depth: 11.18 in / 283.972 mm
    • Nominal Capacity Btu/h: 4900 Btu/h
    • Nominal Capacity Watts: 1172 W
    • Nominal Voltage: 115 V
    • Max Current: 11.4 A
    • Operating Temperature: 50 – 131 °F / 10 – 55 °C
    • Protection Rating: NEMA Type 4X; NEMA Type 3R
    • Remote Access Control: No
    • Product Family: SpectraCool
    • Material: Stainless Steel 304
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel, Full-Length, fits 60x24, White
Catalog #: A60P24F1
  • Height: 48 in / 1219.2 mm
  • Width: 20 in / 508 mm
  • Material: Mild Steel
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel, Full-Length, fits 60x24, Steel
Catalog #: A60P24F1G
  • Height: 48 in / 1219.2 mm
  • Width: 20 in / 508 mm
  • Material: Mild Steel
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel, Half-Length, fits 60x24, White
Catalog #: A60P24F2
  • Height: 24.88 in / 631.952 mm
  • Width: 20 in / 508 mm
  • Material: Mild Steel
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel, Half-Length, fits 60x24, Steel
Catalog #: A60P24F2G
  • Height: 24.88 in / 631.952 mm
  • Width: 20 in / 508 mm
  • Material: Mild Steel
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel, Half-Length, fits 72x24, White
Catalog #: A72P24F2
  • Height: 30.88 in / 784.352 mm
  • Width: 20 in / 508 mm
  • Material: Mild Steel
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel, Half-Length, fits 72x24, Steel
Catalog #: A72P24F2G
  • Height: 30.88 in / 784.352 mm
  • Width: 20 in / 508 mm
  • Material: Mild Steel
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel, Half-Length, fits 90x24, White
Catalog #: A90P24F2
  • Height: 39.88 in / 1012.952 mm
  • Width: 20 in / 508 mm
  • Material: Mild Steel
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel, Half-Length, fits 90x24, Steel
Catalog #: A90P24F2G
  • Height: 39.88 in / 1012.952 mm
  • Width: 20 in / 508 mm
  • Material: Mild Steel
Side-Mounted Panels; A72SMP20_SideMountedPanel; 74440; A60SMP14; 23490; A72SMP14; 23500; A72SMP20; 74430; A90SMP14; 23520; A90SMP20
Side-Mounted Panel for Free-Stand with Mounting Channel, fits A=60, 48x14, White
Catalog #: A60SMP14
  • Material: Mild Steel
Side-Mounted Panels; A72SMP20_SideMountedPanel; 74440; A60SMP14; 23490; A72SMP14; 23500; A72SMP20; 74430; A90SMP14; 23520; A90SMP20
Side-Mounted Panel for Free-Stand with Mounting Channel, fits A=60, 48x14, Steel
Catalog #: A60SMP14G
  • Material: Mild Steel
Heavy Duty Panel Support for Free-Stand Enclosure, fits A=60, White, Steel
Catalog #: A60FSHDPS
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Clamping Nut Package, 1/4--20, Steel
Catalog #: APS1420CN
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Clamping Nut Package, 5/16--18, Steel
Catalog #: APS51618CN
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 10Ux19.00, Aluminum
Catalog #: P19RP10UA
  • Product Family: ProLine
  • Material: Aluminum
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 11Ux19.00, Aluminum
Catalog #: P19RP11UA
  • Product Family: ProLine
  • Material: Aluminum
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 12Ux19.00, Aluminum
Catalog #: P19RP12UA
  • Product Family: ProLine
  • Material: Aluminum
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 1Ux19.00, Aluminum
Catalog #: P19RP1UA
  • Product Family: ProLine
  • Material: Aluminum
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 2Ux19.00, Aluminum
Catalog #: P19RP2UA
  • Product Family: ProLine
  • Material: Aluminum
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 3Ux19.00, Aluminum
Catalog #: P19RP3UA
  • Product Family: ProLine
  • Material: Aluminum
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 4Ux19.00, Aluminum
Catalog #: P19RP4UA
  • Product Family: ProLine
  • Material: Aluminum
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 5Ux19.00, Aluminum
Catalog #: P19RP5UA
  • Product Family: ProLine
  • Material: Aluminum
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 6Ux19.00, Aluminum
Catalog #: P19RP6UA
  • Product Family: ProLine
  • Material: Aluminum
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 7Ux19.00, Aluminum
Catalog #: P19RP7UA
  • Product Family: ProLine
  • Material: Aluminum
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 8Ux19.00, Aluminum
Catalog #: P19RP8UA
  • Product Family: ProLine
  • Material: Aluminum
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack Panels, 9Ux19.00, Aluminum
Catalog #: P19RP9UA
  • Product Family: ProLine
  • Material: Aluminum
Rack Mounting Angle L Style Type RP, Full Length, fits 60x24, Steel
Catalog #: A60RP24F5
  • Material: Mild Steel
Rack Mounting Angle L Style Type RP, Half Length, fits 60x24, Steel
Catalog #: A60RP24F6
  • Material: Mild Steel
Rack Mounting Angle L Style Type RP, Half Length, fits 72x24, Steel
Catalog #: A72RP24F6
  • Material: Mild Steel
Rack Mounting Angle L Style Type RP, Half Length, fits 90x24, Steel
Catalog #: A90RP24F6
  • Material: Mild Steel
A60RA19TH_RA_RackMntAngles; U Style; Rack Angles; Photo Rendering; CAD Rendering
Rack Mounting Angle U Style Type RA, Full Length, fits 60x24, Steel
Catalog #: A60RA19TH
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Clip Nut Package for Rack Mounting Angel, 20 pcs, #10-32, Steel
Catalog #: AN1032
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack-Angle Mounted Drawer, 19in, 1U
Catalog #: P19DR1US
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack-Angle Mounted Drawer, 19in, 2U
Catalog #: P19DR2US
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Rack-Angle Mounted Drawer, 19in, 3U
Catalog #: P19DR3US
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Writing Surface, fits 19 in Drawer, Lt Gray, Steel
Catalog #: P19WS
  • Product Family: ProLine
  • Material: Mild Steel
Rack-Mount Sliding Shelf, 19in, 2U, fits 600-800
Catalog #: P19SHP68
  • Product Family: ProLine
  • Material: Mild Steel
Rack-Mount Sliding Shelf, 19in, 2U, fits 800-1000
Catalog #: P19SHP810
  • Product Family: ProLine
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Guides, 21.00 inch, Steel
Catalog #: AG1U6
  • Product Family: ProLine
  • Material: Mild Steel
Seismic Mounting Plate Kit; ASMP58SS; ASMP12SS; ASMP34SS; Stainless Steel
Seismic Mounting Plate Kits, 1/2 inch
Catalog #: ASMP12SS
  • Material: Stainless Steel 316L
Seismic Mounting Plate Kit; ASMP58SS; ASMP12SS; ASMP34SS; Stainless Steel
Seismic Mounting Plate Kits, 3/4 inch
Catalog #: ASMP34SS
  • Material: Stainless Steel 316L
Seismic Mounting Plate Kit; ASMP58SS; ASMP12SS; ASMP34SS; Stainless Steel
Seismic Mounting Plate Kits, 5/8 inch
Catalog #: ASMP58SS
  • Material: Stainless Steel 316L
Seismic Panel Kits; Seismic Panel Mounting Kit; Seismic Panel Kits Hardware; Seismic Panel Kits Hardware; 30387; ASMP12SS; 30388; ASMP34SS; 30391; ASMP58SS; 30385; ASPANKIT60; 29508; ASPANKIT72; 30386; ASPANKIT90
Seismic Panel Mounting Kits, 60 inches
Catalog #: ASPANKIT60
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Power Cord for PaneLite Enclosure Light, LED, 60 inch, Black
Catalog #: LED24VCORD
  • Product Family: PaneLite
  • Material: Copper; Plastic
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Electrical Interlocks, NDH, 115V, Steel
Catalog #: AEK115NDH
  • Material: Mild Steel
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Electrical Interlock Defeater, 120 volt
Catalog #: AEKDF
  • Material: Mild Steel
Gasket Kit EPDM Black Double; GSKTKITE025; GSKTKITE375; double flat
Gasket Kit, .38x1.00-in., Silicone
Catalog #: GSKTKITS375
  • Material: Silicone
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Floor Stand Kit, Stainless Steel, 6.00x18.06, SS Type 304
Catalog #: AFK0618SS
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Floor Stand Kit, 12.00x18.00, SS Type 304
Catalog #: AFK1218SS
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Floor Stand Kit, Stainless Steel, 18.00x18.06, SS Type 304
Catalog #: AFK1818SS
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Floor Stand Kit, Stainless Steel, 24.00x18.06, SS Type 304
Catalog #: AFK2418SS
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
External Data Pocket, Type 4, 4X and 12, 14.00x12.00x3.00, SS Type 304
Catalog #: ADPX4ASS
  • Product Family: InterSafe
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
External Data Pocket, Type 4, 4X and 12, 6.00x6.00x3.00, SS Type 304
Catalog #: ADPX4BSS
  • Product Family: InterSafe
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
External Data Pocket, Type 4, 4X and 12, 12.00x18.00x3.25, SS Type 304
Catalog #: ADPX4CSS
  • Product Family: InterSafe
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface Port for Ethernet, Duplex, SS Type 304
Catalog #: HDP5ETHETHSS
  • Product Family: InterSafe
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface for USB, 10-ft. Cable, Duplex, SS Type 304
Catalog #: HDP5USBUSBSS
  • Product Family: InterSafe
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface Port for Ethernet, GFCI, SS Type 304
Catalog #: HGF5ETHETHSS
  • Product Family: InterSafe
  • Material: Stainless Steel 304
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
InterSafe Data Interface for USB, 10-ft. Cable, GFCI, SS Type 304
Catalog #: HGF5USBUSBSS
  • Product Family: InterSafe
  • Material: Stainless Steel 304

Hoffman On Demand Alternatives

HOFFMAN on Demand
Freestand 2 Door Single Access 3 Pt Latch Type 4X, 72x60x24, SS 304
Catalog #: A726024SSFSDN4
  • Height: 72.06 in / 1830 mm
  • Width: 60.06 in / 1526 mm
  • Depth: 24.06 in / 611 mm
    • Protection Rating: NEMA Type 4X; NEMA Type 4; NEMA Type 12; NEMA Type 13; NEMA Type 3; NEMA Type 3R; IP66
    • Material: Stainless Steel 304
HOFFMAN on Demand
Freestand 2 Door Single Access 3 Pt Latch Type 4X, 72x48x24, SS 304
Catalog #: A724824SSFSDN4
  • Height: 72.06 in / 1830 mm
  • Width: 48.06 in / 1221 mm
  • Depth: 24.06 in / 611 mm
    • Protection Rating: NEMA Type 4X; NEMA Type 4; NEMA Type 12; NEMA Type 13; NEMA Type 3; NEMA Type 3R; IP66
    • Material: Stainless Steel 304
HOFFMAN on Demand
Freestand 1 Door Single Access 3 Pt Latch Type 4X, 72x36x24, SS 304
Catalog #: A723624SSFSN4
  • Height: 72.06 in / 1830 mm
  • Width: 36.06 in / 916 mm
  • Depth: 24.06 in / 611 mm
    • Protection Rating: NEMA Type 4X; NEMA Type 4; NEMA Type 12; NEMA Type 13; NEMA Type 3; NEMA Type 3R; IP66
    • Material: Stainless Steel 304
HOFFMAN on Demand
Freestand 1 Door Single Access 3 Pt Latch Type 4X, 72x36x18, SS 304
Catalog #: A723618SSFSN4
  • Height: 72.06 in / 1830 mm
  • Width: 36.06 in / 916 mm
  • Depth: 18.06 in / 459 mm
    • Protection Rating: NEMA Type 4X; NEMA Type 4; NEMA Type 12; NEMA Type 13; NEMA Type 3; NEMA Type 3R; IP66
    • Material: Stainless Steel 304

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS