Two-Door Floorstand White Inside Type 12, 60.06x48.06x8.06, Gray, Steel
Two-Door Floorstand White Inside Type 12, 60.06x48.06x8.06, Gray, Steel
- Seams continuously welded and ground smooth; no holes or knockouts
- 3-point latch mechanism operated by oil-tight key-lock handle
- Gasketed overlapping doors with no centerpost
- Concealed, easy-to-remove hinges
- Data pocket is high-impact thermoplastic
- 12-in. floor stands welded to enclosure
- Heavy-duty lifting eyes
- Panel supports
- Oil-resistant gasket
- Collar studs for mounting optional panel
- Bonding provision on door
- Provision for mounting fluorescent light
Catalog #:
A604808LPTwo-Door with Floor Stands Type 12
PRODUCT ATTRIBUTES
- Height: 60.06 in / 1526 mm
- Width: 48.06 in / 1221 mm
- Depth: 8.06 in / 205 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel
- Finish: Powder Coated
- Exterior Color: Gray
- Exterior Color Code: ANSI 61
- Interior Color: White
- Thickness: 12 ga / 2.66 mm
- Panel: A60P48
- Conductive Panel: A60P48G
- Panel Gauge: 11
- Panel Size: 56.00 x 44.00 in / 1422 x 1118 mm
- Stiffener: 15 in / 381 mm
- Weight: 351 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Enclosures have gasketed, overlapping doors to keep the elements at bay and floor stands that provide additional height and access for cleaning under the enclosure. Because there is no centerpost, it is simple to install and remove panels.
Order panels separately.
Reference the Specification Sheet for Popular Cooling Products and Popular Accessories.
BULLETIN NUMBER
A12L
Industry Standards
UL 508A Listed; Type 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997
NEMA/EEMAC Type 12
CSA, File No. 42186, Type 12
IEC 60529, IP55
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
Related Accessories

Catalog #: T150116G120
- Height: 15.75 in / 400 mm
- Width: 7.5 in / 191 mm
- Depth: 6.3 in / 160 mm
- Material: Mild Steel
- Nominal Voltage: 115 V
- Number of Phases: 1
- Nominal Capacity Watts: 235 W
- Nominal Capacity Btu/h: 800 Btu/h
- Protection Rating: NEMA Type 12; NEMA Type 3R
- Operating Temperature: −40 to 131 °F / −40 to 55 °C
- Max Current: 3.5 A
- Remote Access Control: No
- Product Family: T-Series
HOFFMAN on Demand

Catalog #: A60P48
- Height: 57 in / 1448 mm
- Width: 45 in / 1143 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A60P48G
- Height: 57 in / 1448 mm
- Width: 45 in / 1143 mm
- Material: Mild Steel

Catalog #: AFC412SS
- Material: Stainless Steel 316L

Catalog #: APWK116NFNM
- Material: Polycarbonate

Catalog #: APWK1212H
- Material: Mild Steel; Polycarbonate

Catalog #: APWK133NF
- Material: Mild Steel

Catalog #: APWK138NF
- Material: Mild Steel

Catalog #: APWK138NFNM
- Material: Polycarbonate

Catalog #: APWK138NFSS
- Material: Stainless Steel 304

Catalog #: APWK1612H
- Material: Mild Steel; Polycarbonate

Catalog #: APWK1711NF
- Material: Mild Steel

Catalog #: APWK1711NFSS
- Material: Stainless Steel 304

Catalog #: APWK175NF
- Material: Mild Steel

Catalog #: APWK2016H
- Material: Mild Steel; Polycarbonate

Catalog #: APWK2020H
- Material: Mild Steel; Polycarbonate

Catalog #: APWK2315NF
- Material: Mild Steel

Catalog #: APWK2315NFSS
- Material: Stainless Steel 304

Catalog #: APWK2420H
- Material: Mild Steel; Polycarbonate

Catalog #: APWK2919NF
- Material: Mild Steel

Catalog #: APWK2919NFSS
- Material: Stainless Steel 304

Catalog #: APWK53NF
- Material: Mild Steel

Catalog #: APWK53NFNM
- Material: Polycarbonate

Catalog #: APWK53NFSS
- Material: Stainless Steel 304

Catalog #: APWK711NFSS
- Material: Stainless Steel 304

Catalog #: APWK715NFSS
- Material: Stainless Steel 304

Catalog #: APWK720NFSS
- Material: Stainless Steel 304

Catalog #: APWK724NFSS
- Material: Stainless Steel 304

Catalog #: APWK729NFSS
- Material: Stainless Steel 304

Catalog #: APWK95NF
- Material: Mild Steel

Catalog #: APWK95NFNM
- Material: Polycarbonate

Catalog #: APWK95NFSS
- Material: Stainless Steel 304

Catalog #: AWDH1418N4
- Material: Mild Steel

Catalog #: AWDH1418N4SS
- Material: Stainless Steel 316L

Catalog #: AWDH1612N4
- Material: Mild Steel

Catalog #: AWDH1612N4SS
- Material: Stainless Steel 316L

Catalog #: AWDH2016N4
- Material: Mild Steel

Catalog #: AWDH2016N4SS
- Material: Stainless Steel 316L

Catalog #: AWDH2416N4
- Material: Mild Steel

Catalog #: AWDH2416N4SS
- Material: Stainless Steel 316L

Catalog #: AWDH2420N4
- Material: Mild Steel

Catalog #: AWDH2420N4SS
- Material: Stainless Steel 316L

Catalog #: AWDH3024N4
- Material: Mild Steel

Catalog #: AWDH3024N4SS
- Material: Stainless Steel 316L

Catalog #: AWDH3624N4
- Material: Mild Steel

Catalog #: AWDH3624N4SS
- Material: Stainless Steel 316L

Catalog #: ADSTOPK
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: ALFSWD
- Height: 1.26 in / 32 mm
- Width: 0.67 in / 17 mm
- Depth: 0.87 in / 22 mm
- Material: Mild Steel

Catalog #: AA35SHLF1218
- Material: Mild Steel

Catalog #: AA35SHLF1818
- Material: Mild Steel

Catalog #: AA61SHLF1218
- Material: Mild Steel

Catalog #: AA61SHLF1818
- Material: Mild Steel

Catalog #: AASHLF1218
- Material: Mild Steel

Catalog #: AASHLF1818
- Material: Mild Steel

Catalog #: AGP1218
- Material: Mild Steel

Catalog #: AGP1618
- Material: Mild Steel

Catalog #: AGP618
- Material: Mild Steel

Catalog #: DLGP610
- Material: Mild Steel

Catalog #: DLGP618
- Material: Mild Steel

Catalog #: GP126
- Material: Mild Steel

Catalog #: GP128
- Material: Mild Steel

Catalog #: GP166
- Material: Mild Steel

Catalog #: GP168
- Material: Mild Steel

Catalog #: GP206
- Material: Mild Steel

Catalog #: GP208
- Material: Mild Steel

Catalog #: GP2412
- Material: Mild Steel

Catalog #: GP248
- Material: Mild Steel

Catalog #: ADK48A
- Material: Mild Steel

Catalog #: ADK48HH
- Material: Mild Steel

Catalog #: HDP5ETHETH
- Product Family: InterSafe
- Material: Mild Steel

Catalog #: HDP5USBUSB
- Product Family: InterSafe
- Material: Mild Steel

Catalog #: AHCI10E

Catalog #: AHCI1DV

Catalog #: AHCI238S

Catalog #: AHCI240R

Catalog #: AHCI5E

Catalog #: AHCI60R

Catalog #: A48T
- Material: Mild Steel

Catalog #: LEDA1S35
- Material: Plastic

Catalog #: LEDA2S35
- Material: Plastic

Catalog #: A60T
- Material: Mild Steel

Catalog #: APE050
- Material: Mild Steel

Catalog #: APE100
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: AS050
- Product Family: Hol-Sealers
- Material: Mild Steel

Catalog #: ATZ
- Material: Mild Steel
Hoffman On Demand Alternatives
HOFFMAN on Demand

Catalog #: A727224ULP
- Height: 72.06 in / 1830 mm
- Width: 72.06 in / 1830 mm
- Depth: 24.06 in / 611 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A727216ULP
- Height: 72.06 in / 1830 mm
- Width: 72.06 in / 1830 mm
- Depth: 16.06 in / 408 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A727212ULP
- Height: 72.06 in / 1830 mm
- Width: 72.06 in / 1830 mm
- Depth: 12.06 in / 306 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A727210ULP
- Height: 72.06 in / 1830 mm
- Width: 72.06 in / 1830 mm
- Depth: 10.06 in / 256 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A726024ULP
- Height: 72.06 in / 1830 mm
- Width: 60.06 in / 1526 mm
- Depth: 24.06 in / 611 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A726016ULP
- Height: 72.06 in / 1830 mm
- Width: 60.06 in / 1526 mm
- Depth: 16.06 in / 408 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A726012ULP
- Height: 72.06 in / 1830 mm
- Width: 60.06 in / 1526 mm
- Depth: 12.06 in / 306 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A726010ULP
- Height: 72.06 in / 1830 mm
- Width: 60.06 in / 1526 mm
- Depth: 10.06 in / 256 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A606024LP
- Height: 60.06 in / 1526 mm
- Width: 60.06 in / 1526 mm
- Depth: 24.06 in / 611 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A606016LP
- Height: 60.06 in / 1526 mm
- Width: 60.06 in / 1526 mm
- Depth: 16.06 in / 408 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A606012LP
- Height: 60.06 in / 1526 mm
- Width: 60.06 in / 1526 mm
- Depth: 12.06 in / 306 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A606010LP
- Height: 60.06 in / 1526 mm
- Width: 60.06 in / 1526 mm
- Depth: 10.06 in / 256 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A604824LP
- Height: 60.06 in / 1526 mm
- Width: 48.06 in / 1221 mm
- Depth: 24.06 in / 611 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A604816LP
- Height: 60.06 in / 1526 mm
- Width: 48.06 in / 1221 mm
- Depth: 16.06 in / 408 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A604812LP
- Height: 60.06 in / 1526 mm
- Width: 48.06 in / 1221 mm
- Depth: 12.06 in / 306 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A604810LP
- Height: 60.06 in / 1526 mm
- Width: 48.06 in / 1221 mm
- Depth: 10.06 in / 256 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A604808LP
- Height: 60.06 in / 1526 mm
- Width: 48.06 in / 1221 mm
- Depth: 8.06 in / 205 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel