Skip to main content

Please Select Your Country/Language Preferences

Freestand Type 12 2 Door Single Access, 60x48x18, Brushed, SS304

  • Capable of complex mounting configurations by addition of 19 inch rack-mounting accessory in Type 12 environments
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Stiffeners welded to back of enclosures maintain flatness and increase rigidity
  • Heavy-duty lifting eyes are Type 316 stainless steel
  • Plated steel 3-point latching and keylocking handle
  • Heavy-gauge continuous hinges support each door
  • Data pocket, provided on door(s) with 3-point latches, is high-impact thermoplastic
  • Mounting channels welded horizontally to interior body sides at top, bottom and center
  • Optional panels and rack-mounting angles can be mounted anywhere along channels
  • Oil-resistant door gasket attached with oil-resistant adhesive and held in place with steel retaining strips
  • Bonding provision on door; grounding studs on body
  • Accessory mounting channel provided in enclosure top
Show More

Catalog #:

A604818SSFSD

Stainless Steel Freestand Type 12 2 Door Single Access

PRODUCT ATTRIBUTES

  • Height: 60.06 in / 1526 mm
  • Width: 48.06 in / 1221 mm
  • Depth: 18.06 in / 459 mm
  • Protection Rating: NEMA Type 12; IP55
  • Material: Stainless Steel 304
  • Color: Unpainted
  • Finish: Brushed #4
  • Thickness: 12 ga / 2.78 mm
  • Weight: 402 lb

ADDITIONAL PRODUCT DETAILS

Designed to house systems incorporating large components or complex mounting configurations. Three-point latching and sealing provide industry-leading protection from dust, dirt, oil and water. These enclosures are used in machine tool applications for housing motor starters, drives, contactors and PLCs, as well as a wide variety of other electrical and electronic equipment. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. These enclosures are used extensively in automotive, pulp and paper, wood products, textile and similar industries.

Purchase panels and accessories separately.

BULLETIN NUMBER

A30S

Industry Standards

UL 508A Listed; Type 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 12; File No. E61997
NEMA/EEMAC Type 12
E.I.A. RS-310-D
CSA File No. 42186: Type 12
IEC 60529, IP55

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38-inch Diameter, Brushed, Stainless Steel 304
Catalog #: AS050SS
  • Product Family: Hol-Sealers
  • Material: Stainless Steel 304
SPECTRACOOL INDOOR/OUTDOOR; COOLING; SEALED ENCLOSURE COOLING; AIR CONDITIONERS; G28 Models 4000/6000 BTU/Hr (1172/1758 Watt); G280416G050; G280426G050; G280446G050; G280616G050; G280626G050; G280646G050; G280416G051; G280426G051; G280446G051; G280616G051
SpectraCool Indoor G28, 4000BTU 115V, Brushed, SS304
Catalog #: G280416G051
  • Height: 28.59 in / 726 mm
  • Width: 17.01 in / 432 mm
  • Depth: 11.18 in / 284 mm
    • Nominal Capacity Btu/h: 4900 Btu/h
    • Nominal Capacity Watts: 1172 W
    • Nominal Voltage: 115 V
    • Max Current: 11.4 A
    • Operating Temperature: 50 – 131 °F / 10 – 55 °C
    • Protection Rating: NEMA Type 4X; NEMA Type 3R
    • Remote Access Control: No
    • Product Family: SpectraCool
    • Material: Stainless Steel 304

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS