Skip to main content

Please Select Your Country/Language Preferences

Heavy Duty Panel Support for Free-Stand Enclosure, fits A=60, White, Steel

  • Each kit has two full-length heavy duty panel supports
  • Use mounting hardware furnished with panels
Show More

Catalog #:

A60FSHDPS

Heavy Duty Panel Support for Free-Stand Enclosure

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Fits Enclosure: 60 in / 1524 mm
  • Support Length: 57.25 in / 1454 mm
  • Color: White
  • Finish: Powder Coated
  • Thickness: 10 ga / 3.4 mm
  • Weight: 18 lb

ADDITIONAL PRODUCT DETAILS

Pairs of Heavy Duty Panel Supports are used to mount panels when heavy equipment is installed on the panels. They extend to the bottom of the enclosure to provide additional support. Adjustable mounting studs allow mounting of different height panels or a combination of panels. Heavy Duty Panel Supports are used in place of the individual panel supports furnished with panels.

BULLETIN NUMBER

A80

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS