Skip to main content

Please Select Your Country/Language Preferences

Panel for Free-Stand with Mounting Channel, Full-Length, fits 60x24, Steel

  • Available in Full-Length and Half-Length
  • Plated mounting hardware is provided
Show More

Catalog #:

A60P24F1G

Panels for Free-Stand with Mounting Channel, One-Door

PRODUCT ATTRIBUTES

  • Height: 48 in / 1219.2 mm
  • Width: 20 in / 508 mm
  • Material: Mild Steel
  • Finish: Galvanized
  • Color: Unpainted
  • Thickness: 12 ga / 2.66 mm
  • Panel Size: 48.00 x 20.00 in / 1218 x 508 mm
  • Fits Enclosure: 60.00 x 24.00 in / 1524 x 610 mm
  • Weight: 22 lb

ADDITIONAL PRODUCT DETAILS

Panel for Free-Stand Single- and Dual-Access One-Door Enclosures with Mounting Channel. Panels can be positioned anywhere along horizontal mounting channels (see dimension drawing Sections B-B for limitations). Half-length panels can be located in the upper or lower portion of the enclosure.

BULLETIN NUMBER

PNL30

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Hoffman On Demand Alternatives

HOFFMAN on Demand
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel Full-Length, fits 90x36, Galvanized, Steel
Catalog #: A90P36F1G
  • Height: 78 in / 1981.2 mm
  • Width: 32 in / 812.8 mm
  • Material: Mild Steel
HOFFMAN on Demand
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel Full-Length, fits 90x36, White, Steel
Catalog #: A90P36F1
  • Height: 78 in / 1981.2 mm
  • Width: 32 in / 812.8 mm
  • Material: Mild Steel
HOFFMAN on Demand
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel Full-Length, fits 72x36, Galvanized, Steel
Catalog #: A72P36F1G
  • Height: 60 in / 1524 mm
  • Width: 32 in / 812.8 mm
  • Material: Mild Steel
HOFFMAN on Demand
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel Full-Length, fits 72x36, White, Steel
Catalog #: A72P36F1
  • Height: 60 in / 1524 mm
  • Width: 32 in / 812.8 mm
  • Material: Mild Steel
HOFFMAN on Demand
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel Full-Length, fits 72x30, Galvanized, Steel
Catalog #: A72P30F1G
  • Height: 60 in / 1524 mm
  • Width: 26 in / 660.4 mm
  • Material: Mild Steel
HOFFMAN on Demand
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel Full-Length, fits 72x30, White, Steel
Catalog #: A72P30F1
  • Height: 60 in / 1524 mm
  • Width: 26 in / 660.4 mm
  • Material: Mild Steel
HOFFMAN on Demand
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel Full-Length, fits 72x24, Galvanized, Steel
Catalog #: A72P24F1G
  • Height: 60 in / 1524 mm
  • Width: 20 in / 508 mm
  • Material: Mild Steel
HOFFMAN on Demand
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel Full-Length, fits 72x24, White, Steel
Catalog #: A72P24F1
  • Height: 60 in / 1524 mm
  • Width: 20 in / 508 mm
  • Material: Mild Steel
HOFFMAN on Demand
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel Full-Length, fits 60x36, Galvanized, Steel
Catalog #: A60P36F1G
  • Height: 48 in / 1219.2 mm
  • Width: 32 in / 812.8 mm
  • Material: Mild Steel
HOFFMAN on Demand
Accessories > Panels and Panel Accessories > Panels for Enclosures> Panels for Free-Stand Type 4, 4x and 12 Single-and Dual-Access One Door Enclosures with Mounting Channel, Group_FreeStandPanel_4-4x-12
Panel for Free-Stand with Mounting Channel Full-Length, fits 60x36, White, Steel
Catalog #: A60P36F1
  • Height: 48 in / 1219.2 mm
  • Width: 32 in / 812.8 mm
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS