Panel for Free-Stand with Mounting Channel, Half-Length, fits 60x24, Steel
- Available in Full-Length and Half-Length
- Plated mounting hardware is provided
PRODUCT ATTRIBUTES
- Height: 24.88 in / 631.952 mm
- Width: 20 in / 508 mm
- Material: Mild Steel
- Finish: Galvanized
- Color: Unpainted
- Thickness: 12 ga / 2.66 mm
- Panel Size: 24.88 x 20.00 in / 632 x 508 mm
- Fits Enclosure: 60.00 x 24.00 in / 1524 x 610 mm
- Weight: 20 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Panel for Free-Stand Single- and Dual-Access One-Door Enclosures with Mounting Channel. Panels can be positioned anywhere along horizontal mounting channels (see dimension drawing Sections B-B for limitations). Half-length panels can be located in the upper or lower portion of the enclosure.
BULLETIN NUMBER
PNL30
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS