Rack Mounting Angle U Style Type RA, Full Length, fits 60x24, Steel
- Type RA rack mounting angles have mounting holes .281 in. (7 mm) in diameter and spaced per EIA 310-D standard
- Angles and mounting hardware are plated
- All mounting hardware is furnished
- Use clip nut package AN1032 to provide tapped holes at desired locations
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Use With: A72H2518FS
- Fits Enclosure: 60.00 x 24.00 in / 60 x 24 mm
- Unit Quantity: 28
- For Rack Size: 19 in / 483 mm
- Color: Unpainted
- Finish: Zinc Plated
- Thickness: 14 ga / 1.9 mm
- Weight: 13 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Rack mounting angles U style Type RA are designed for Free-Stand Enclosures with mounting channel. A pair of full-length rack mounting angles are available for mounting 19-in. (483-mm) and 24-in. (610-mm) rack-mounted equipment.
One unit equals 1.75-in (44-mm).
BULLETIN NUMBER
A80
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS