Skip to main content

Please Select Your Country/Language Preferences

Rack Mounting Angle L Style Type RP, Half Length, fits 60x24, Steel

  • Type RP rack mounting angles have mounting holes tapped #10-32 thread and spaced per EIA 310-D standard
  • Angles and mounting hardware are plated
  • All mounting hardware is furnished
Show More

Catalog #:

A60RP24F6

Rack Mounting Angle L Style Type RP

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Fits Enclosure: 60.00 x 24.00 in / 1524 x 610 mm
  • For Rack Size: 19 in / 483 mm
  • Unit Quantity: 15
  • Color: Unpainted
  • Finish: Zinc Plated
  • Thickness: 10 ga / 3.4 mm
  • Weight: 8.9 lb

ADDITIONAL PRODUCT DETAILS

Rack mounting angles L style Type RP are designed for Free-Stand Enclosures with mounting channel. A pair of full-length or half-length rack mounting angles are available for mounting 19-in. (483-mm) and 24-in. (610-mm) rack-mounted equipment.

One unit equals 1.75-in (44-mm).

BULLETIN NUMBER

A80

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS