Two-Door Floorstand and 3pt Latch Type 4, 62.06x60.06x12.06, Gray, Steel
Two-Door Floorstand and 3pt Latch Type 4, 62.06x60.06x12.06, Gray, Steel
- Three-point latch for security and ease of use
- Return flange around the door opening excludes liquids and contaminants
- Removable centerpost permits easy panel installation
- 3-point latch system with PowerGlide padlocking handles
- Seams continuously welded and ground smooth; no holes or knockouts
- Body stiffeners
- Panel supports
- Heavy gauge continuous hinge with stainless steel hinge pin
- Data pocket is high-impact thermoplastic
- 12-in. floor stands are welded to enclosure
- Heavy-duty lifting eyes
- Oil-resistant door gasket
- Collar stud for mounting optional panels
- Grounding stud on body
- Bonding provision on door
- Provision for mounting fluorescent light
Catalog #:
A62H6012LP3PTTwo-Door with 3-Point Latches and Floor Stands Type 4
PRODUCT ATTRIBUTES
- Height: 62.06 in / 1576 mm
- Width: 60.06 in / 1526 mm
- Depth: 12.06 in / 306 mm
- Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 3; IP66
- Material: Mild Steel
- Panel: A60P60
- Conductive Panel: A60P60G
- Body Stiffener: 21 in / 533 mm
- Panel Size: 56.00 x 56.00 in / 1422 x 1422 mm
- Color: Gray
- Color Code: ANSI 61
- Finish: Powder Coated
- Thickness: 12 ga / 2.66 mm
- Weight: 476 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
These enclosures are ideal for indoor or outdoor applications where it is necessary to protect controls and instrumentation from wet, non-corrosive environments. The design features HOFFMAN's exclusive PowerGlide Handle with 3-point latching for secure closure and floor stands that provide additional height and access for cleaning under the enclosure.
Order panel separately.
BULLETIN NUMBER
A4L3
Industry Standards
UL 508A Listed; Type 4, 12; File No. E61997
cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997
NEMA/EEMAC, Type 3, 4, 12, 13
IEC 60529, IP66
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
Related Accessories

Catalog #: N280416G050
- Height: 28 in / 711 mm
- Width: 11.5 in / 292 mm
- Depth: 14 in / 356 mm
- Material: Mild Steel
- Nominal Voltage: 115 V
- Nominal Capacity Watts: 1172 W
- Nominal Capacity Btu/h: 4000 Btu/h
- Protection Rating: NEMA Type 4; NEMA Type 3R
- Operating Temperature: −40 to 125 °F / −40 to 52 °C
- Max Current: 11.2 A
- Remote Access Control: No
- Product Family: SpectraCool
HOFFMAN on Demand

Catalog #: A60P60
- Height: 57 in / 1448 mm
- Width: 57 in / 1448 mm
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A60P60G
- Height: 57 in / 1448 mm
- Width: 57 in / 1448 mm
- Material: Mild Steel

Catalog #: AFT44XSS
- Material: Stainless Steel 316L

Catalog #: APWK116NFNM
- Material: Polycarbonate

Catalog #: APWK133NF
- Material: Mild Steel

Catalog #: APWK138NF
- Material: Mild Steel

Catalog #: APWK138NFNM
- Material: Polycarbonate

Catalog #: APWK138NFSS
- Material: Stainless Steel 304

Catalog #: APWK1711NF
- Material: Mild Steel

Catalog #: APWK1711NFSS
- Material: Stainless Steel 304

Catalog #: APWK175NF
- Material: Mild Steel

Catalog #: APWK2315NF
- Material: Mild Steel

Catalog #: APWK2315NFSS
- Material: Stainless Steel 304

Catalog #: APWK2919NF
- Material: Mild Steel

Catalog #: APWK2919NFSS
- Material: Stainless Steel 304

Catalog #: APWK53NF
- Material: Mild Steel

Catalog #: APWK53NFNM
- Material: Polycarbonate

Catalog #: APWK53NFSS
- Material: Stainless Steel 304

Catalog #: APWK711NFSS
- Material: Stainless Steel 304

Catalog #: APWK715NFSS
- Material: Stainless Steel 304

Catalog #: APWK720NFSS
- Material: Stainless Steel 304

Catalog #: APWK724NFSS
- Material: Stainless Steel 304

Catalog #: APWK729NFSS
- Material: Stainless Steel 304

Catalog #: APWK95NF
- Material: Mild Steel

Catalog #: APWK95NFNM
- Material: Polycarbonate

Catalog #: APWK95NFSS
- Material: Stainless Steel 304

Catalog #: AWDH1418N4
- Material: Mild Steel

Catalog #: AWDH1418N4SS
- Material: Stainless Steel 316L

Catalog #: AWDH1612N4
- Material: Mild Steel

Catalog #: AWDH1612N4SS
- Material: Stainless Steel 316L

Catalog #: AWDH2016N4
- Material: Mild Steel

Catalog #: AWDH2016N4SS
- Material: Stainless Steel 316L

Catalog #: AWDH2416N4
- Material: Mild Steel

Catalog #: AWDH2416N4SS
- Material: Stainless Steel 316L

Catalog #: AWDH2420N4
- Material: Mild Steel

Catalog #: AWDH2420N4SS
- Material: Stainless Steel 316L

Catalog #: AWDH3024N4
- Material: Mild Steel

Catalog #: AWDH3024N4SS
- Material: Stainless Steel 316L

Catalog #: AWDH3624N4
- Material: Mild Steel

Catalog #: AWDH3624N4SS
- Material: Stainless Steel 316L

Catalog #: ADPX4A
- Product Family: InterSafe
- Material: Mild Steel

Catalog #: ADPX4ALG
- Product Family: InterSafe
- Material: Mild Steel

Catalog #: ADPX4B
- Product Family: InterSafe
- Material: Mild Steel

Catalog #: ADPX4BLG
- Product Family: InterSafe
- Material: Mild Steel

Catalog #: ADPX4C
- Product Family: InterSafe
- Material: Mild Steel

Catalog #: ADPX4CLG
- Product Family: InterSafe
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: ALFSWD
- Height: 1.26 in / 32 mm
- Width: 0.67 in / 17 mm
- Depth: 0.87 in / 22 mm
- Material: Mild Steel

Catalog #: GSKTKITS375
- Material: Silicone

Catalog #: AA35SHLF1218
- Material: Mild Steel

Catalog #: AA35SHLF1818
- Material: Mild Steel

Catalog #: AA35SHLF2424
- Material: Mild Steel

Catalog #: AA61SHLF1218
- Material: Mild Steel

Catalog #: AA61SHLF1818
- Material: Mild Steel

Catalog #: AA61SHLF2424
- Material: Mild Steel

Catalog #: AASHLF1218
- Material: Mild Steel

Catalog #: AASHLF1818
- Material: Mild Steel

Catalog #: AASHLF2424
- Material: Mild Steel

Catalog #: AGP1218
- Material: Mild Steel

Catalog #: AGP1618
- Material: Mild Steel

Catalog #: AGP618
- Material: Mild Steel

Catalog #: DLGP610
- Material: Mild Steel

Catalog #: DLGP618
- Material: Mild Steel

Catalog #: GP126
- Material: Mild Steel

Catalog #: GP128
- Material: Mild Steel

Catalog #: GP166
- Material: Mild Steel

Catalog #: GP168
- Material: Mild Steel

Catalog #: GP206
- Material: Mild Steel

Catalog #: GP208
- Material: Mild Steel

Catalog #: GP2412
- Material: Mild Steel

Catalog #: GP248
- Material: Mild Steel

Catalog #: AHCI10E

Catalog #: AHCI1DV

Catalog #: AHCI238S

Catalog #: AHCI240R

Catalog #: AHCI5E

Catalog #: AHCI60R

Catalog #: LEDA1S35
- Material: Plastic

Catalog #: LEDA2S35
- Material: Plastic

Catalog #: APE050
- Material: Mild Steel

Catalog #: APE100
- Material: Mild Steel

Catalog #: APS9
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: AS050
- Product Family: Hol-Sealers
- Material: Mild Steel

Catalog #: A62BP12
- Material: Mild Steel

Catalog #: A62BP12G
- Material: Mild Steel
Hoffman On Demand Alternatives
HOFFMAN on Demand

Catalog #: A74H7224LP3PT
- Height: 74.06 in / 1881 mm
- Width: 72.06 in / 1830 mm
- Depth: 24.06 in / 611 mm
- Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 3; IP66
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A74H7218LP3PT
- Height: 74.06 in / 1881 mm
- Width: 72.06 in / 1830 mm
- Depth: 18.06 in / 459 mm
- Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 3; IP66
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A74H7212LP3PT
- Height: 74.06 in / 1881 mm
- Width: 72.06 in / 1830 mm
- Depth: 12.06 in / 306 mm
- Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 3; IP66
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A74H6018LP3PT
- Height: 74.06 in / 1881 mm
- Width: 60.06 in / 1526 mm
- Depth: 18.06 in / 459 mm
- Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 3; IP66
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A74H6012LP3PT
- Height: 74.06 in / 1881 mm
- Width: 60.06 in / 1526 mm
- Depth: 12.06 in / 306 mm
- Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 3; IP66
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A62H6018LP3PT
- Height: 62.06 in / 1576 mm
- Width: 60.06 in / 1526 mm
- Depth: 18.06 in / 459 mm
- Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 3; IP66
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A62H6012LP3PT
- Height: 62.06 in / 1576 mm
- Width: 60.06 in / 1526 mm
- Depth: 12.06 in / 306 mm
- Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 3; IP66
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A62H4818LP3PT
- Height: 62.06 in / 1576 mm
- Width: 48.06 in / 1221 mm
- Depth: 18.06 in / 459 mm
- Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 3; IP66
- Material: Mild Steel
HOFFMAN on Demand

Catalog #: A62H4810LP3PT
- Height: 62.06 in / 1576 mm
- Width: 48.06 in / 1221 mm
- Depth: 10.06 in / 256 mm
- Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 3; IP66
- Material: Mild Steel
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS