Two-Door Floorstand NEMA Clamps Type 4X, 62x60x12, Brushed, SS316
- Freestanding enclosure with NEMA style clamps
- Seams continuously welded and ground smooth; no holes or knockouts
- Backs are 10 or 12 gauge stainless steel with x-form stiffeners
- Removable centerpost for easy panel installation
- Panel supports
- Stainless steel screws and clamps on three sides of each door assure water-tight seal
- Rolled lip around entire door opening excludes liquids and contaminants
- Heavy-gauge stainless steel continuous hinge
- Data pocket is high-impact thermoplastic
- 12-in. (305-mm) floor stands are bolted onto enclosure
- Hasp and staple for padlocking
- Seamless foam-in-place gasket provides oil-tight and dust-tight seal against contaminants
- Collar studs provided for mounting optional panels
- External hardware manufactured of Type 316 stainless steel
- Bonding provision on doors; grounding studs on body
- Accessory mounting channel provided in enclosure top
- Type 316L stainless steel lifting eyes
PRODUCT ATTRIBUTES
- Height: 62.06 in / 1576 mm
- Width: 60.06 in / 1526 mm
- Depth: 12.06 in / 306 mm
- Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3; NEMA Type 3R; IP66
- Material: Stainless Steel 316L
- Panel Size: 56.00 x 56.00 in / 1422 x 1422 mm
- Conductive Panel: A60P60G
- Clamp Quantity: 16
- Panel: A60P60
- Stainless Steel Type: 316L
- Color: Unpainted
- Finish: Brushed #4
- Thickness: 12 ga / 2.78 mm
- Weight: 456 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
This two-door enclosure provides industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. It is typically used in food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and water treatment facilities.
BULLETIN NUMBER
A4SL
Industry Standards
UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997
NEMA Type 3, 3R, 4, 4X, 12, 13
CSA File No. 42186: Type 4, 4X, 12
IEC 60529, IP66
Meets NEMA Type 3RX requirements
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |