Freestand 1 Door Dual Access 3Pt Type 4X, 72x24X24, Brushed, SS304
- Seams continuously welded and ground smooth; no holes or knockouts
- Two-door enclosures provided with a removable centerpost for easy panel installation
- Heavy-duty lifting eyes are Type 316L stainless steel
- Heavy-duty three-point latching mechanism operated by Type 316L stainless steel PowerGlide padlocking handle
- Seemless foam-in-place gasket assures a water-tight and dust-tight seal
- Body flange trough collar excludes liquids and contaminants
- Heavy-gauge continuous hinges support each door
- High-impact thermoplastic data pocket provided with each enclosure
- Mounting channels welded horizontally to interior body sides at top, bottom and center
- Optional panels and rack mounting angles can be mounted anywhere along channels
- Bonding provision on door; grounding stud on body
- Accessory mounting channel provided in enclosure top
PRODUCT ATTRIBUTES
- Height: 72.06 in / 1830 mm
- Width: 24.06 in / 611 mm
- Depth: 24.06 in / 611 mm
- Protection Rating: NEMA Type 4X; NEMA Type 4; NEMA Type 12; NEMA Type 13; NEMA Type 3; NEMA Type 3R; IP66
- Material: Stainless Steel 304
- Finish: Brushed #3
- Color: Unpainted
- Thickness: 12 ga / 2.78 mm
- Weight: 355 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Data Sheet
ADDITIONAL PRODUCT DETAILS
Designed to house systems incorporating large components or complex mounting configurations. Three-point latching and sealing provide industry-leading protection from dust, dirt, oil and water. These enclosures are used in machine tool applications for housing motor starters, drives, contactors and PLCs, as well as a wide variety of other electrical and electronic equipment. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. These enclosures are used extensively in automotive, pulp and paper, wood products, textile and similar industries. Four styles are available to provide maximum flexibility.
Purchase panels and accessories separately.
BULLETIN NUMBER
Industry Standards
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS