Skip to main content

Please Select Your Country/Language Preferences

Two-Door Freestand Screw-Cover Type 4X, 72x49x24.5, Gray, Fiberglass

  • Fiberglass-reinforced polyester material has excellent temperature and chemical resistance and exhibits outstanding physical properties
  • Seams are sealed; no holes or knockouts
  • Fiberglass material is easily punched, drilled, filed or sawed
  • Models have either a 3-point latching system with handle or stainless steel captivated door screws
  • Type 316 stainless steel PowerGlide Handle on handle versions
  • Stainless steel captivated door screws on screw versions
  • Seamless foam-in-place gasket assures a water-tight and dust-tight seal
  • Painted steel top, bottom and side internal reinforcements standard; stainless steel corner reinforcements optional
  • Solid centerpost (not removable) has heavy-gauge stiffener
  • Heavy-duty Type 316 stainless steel lifting eyes
  • Hinges are corrosion-resistant fiberglass with Type 316 stainless steel hinge pins
  • Large data pocket (12.00 x 12.00 in. or 305 x 305 mm) is high-impact thermoplastic
  • Molded-in angular sealing flange directs water away from gasket area
  • Material is halogen free
  • Two white painted, 12-gauge, mild-steel panels included.
Show More

Catalog #:

A724925FG

Two-Door Free-Stand Type 4X

PRODUCT ATTRIBUTES

  • Height: 72 in / 1829 mm
  • Width: 49 in / 1245 mm
  • Depth: 24.5 in / 622 mm
  • Protection Rating: NEMA Type 12; NEMA Type 13; NEMA Type 4; NEMA Type 4X; NEMA Type 3; NEMA Type 3R; IP66
  • Material: Fiberglass
  • Finish: Smooth Gloss
  • Color: Gray
  • Thickness: 0.22 in / 5.6 mm
  • Panel Quantity: 2
  • Panel Size: 56.00 x 22.00 in / 1422 x 559 mm
  • Weight: 413 lb

ADDITIONAL PRODUCT DETAILS

An economical way to house electronics in corrosive environments, two-door enclosures provide easy access to equipment, larger capacity for control systems and steel reinforcements that ensure stability and strength. These enclosures feature captivated door screws and an optional PowerGlide Handle for secure latching.

For CALIFORNIA residents only - WARNING: This product contains chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. Please note that by posting this Proposition 65 warning, we are notifying you that one or more of the Proposition 65 listed chemicals may be present in this product. With HOFFMAN's products, the exposure to these chemicals may be of no significant risk to you, but out of caution and to ensure your well-being, we have elected to place this warning on our site to make sure our customers are informed. You can find more information at http://www.oehha.ca.gov/proposition-65/about-proposition-65.

BULLETIN NUMBER

A17

Industry Standards

UL 508A Listed; Type 3, 3R, 4, 4X, 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 3, 3R, 4, 4X, 12; File No. E61997
Enclosure flammability evaluated per UL 508A
NEMA Type 3, 3R, 4, 4X, 12, 13
IEC 60529, IP66
Meets NEMA Type 3RX requiremets

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

Hol-Sealers Non-Metallic Hole Seals; CAD Render; Photo Render; ASPB05075NM; 16307
Hol-Sealers Non-Metallic Hole Seal, 1.57 Dia., Plastic
Catalog #: ASPB05075NM
  • Product Family: Hol-Sealers
  • Material: Polyester
SPECTRACOOL INDOOR/OUTDOOR; COOLING; SEALED ENCLOSURE COOLING; AIR CONDITIONERS; G28 Models 4000/6000 BTU/Hr (1172/1758 Watt); G280416G050; G280426G050; G280446G050; G280616G050; G280626G050; G280646G050; G280416G051; G280426G051; G280446G051; G280616G051; G280626G051; G280646G051; G280416G060; G280426G060; G280446G060; G280616G060; G280626G060; G280646G060; G280416G100; G280426G100; G280446G100; G280616G100; G280626G100; G280646G100; G280416G101; G280426G101; G280446G101; G280616G101; G280626G101; G280646
SpectraCool Indoor G28, 4000BTU 115V, Brushed, SS304
Catalog #: G280416G051
  • Height: 28.59 in / 726 mm
  • Width: 17.01 in / 432 mm
  • Depth: 11.18 in / 284 mm
    • Nominal Capacity Btu/h: 4900 Btu/h
    • Nominal Capacity Watts: 1172 W
    • Nominal Voltage: 115 V
    • Max Current: 11.4 A
    • Operating Temperature: 50 – 131 °F / 10 – 55 °C
    • Protection Rating: NEMA Type 4X; NEMA Type 3R
    • Remote Access Control: No
    • Product Family: SpectraCool
    • Material: Stainless Steel 304

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS