Skip to main content

Please Select Your Country/Language Preferences

Side-Mounted Panel for Freestand with Mounting Channel, fits A=72 60x20, White, Steel

  • Plated steel mounting hardware is furnished
Show More

Catalog #:

A72SMP20

Side-Mounted Panel for Free-Stand with Mounting Channel

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Panel Size: 60.00 x 20.00 in / 1524 x 508 mm
  • Fits Enclosure: 72 in / 1829 mm
  • Color: White
  • Finish: Powder Coated
  • Thickness: 12 ga / 2.66 mm
  • Weight: 40 lb

ADDITIONAL PRODUCT DETAILS

Side-mounted panels provide extra mounting space on the sides of Free-stand enclosure with mounting channel. Panels attach securely to mounting channels. Plated steel mounting hardware is furnished.

A90SMP14 and A90SMP14G will not fit 18.06-in.deep two-door enclosures (FSD style) if regular panel is also installed.

A90SMP20 and A90SMP20G will not fit 20.12-in. deep enclosures. Will not fit 24.12-in. deep two-door enclosures (FSD style) if regular panel is also installed.

BULLETIN NUMBER

PNL30

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Hoffman On Demand Alternatives

HOFFMAN on Demand
Side-Mounted Panels; A72SMP20_SideMountedPanel; 74440; A60SMP14; 23490; A72SMP14; 23500; A72SMP20; 74430; A90SMP14; 23520; A90SMP20
Side-Mounted Panel for Freestand with Mounting Channel, fits A=90 78x14, White, Steel
Catalog #: A90SMP14
  • Material: Mild Steel
HOFFMAN on Demand
Side-Mounted Panels; A72SMP20_SideMountedPanel; 74440; A60SMP14; 23490; A72SMP14; 23500; A72SMP20; 74430; A90SMP14; 23520; A90SMP20
Side-Mounted Panel for Freestand with Mounting Channel, fits A=72 60x20, White, Steel
Catalog #: A72SMP20
  • Material: Mild Steel
HOFFMAN on Demand
Side-Mounted Panels; A72SMP20_SideMountedPanel; 74440; A60SMP14; 23490; A72SMP14; 23500; A72SMP20; 74430; A90SMP14; 23520; A90SMP20
Side-Mounted Panel for Freestand with Mounting Channel, fits A=72 60x14, White, Steel
Catalog #: A72SMP14
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS