Skip to main content

Please Select Your Country/Language Preferences

Swing-Out Panel for Free-Stand with Mounting Channel, Half, fits 72x30, White

  • Panels are furnished with plated mounting hardware
Show More

Catalog #:

A72SP30F4

Swing-Out Panel for Free-Stand with Mounting Channel

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Use With: A72H3124FS
  • Panel Size: 30.88 x 24.81 in / 784 x 630 mm
  • Fits Enclosure: 72.00 x 30.00 in / 1829 x 762 mm
  • Color: White
  • Finish: Powder Coated
  • Thickness: 12 ga / 2.66 mm
  • Weight: 50 lb

ADDITIONAL PRODUCT DETAILS

Swing-Out Panels are designed for Free-Stand Enclosure with Mounting Channel. Full-length and half-length swing-out panels are available. Half-length panels can be located in the upper or lower portion of the enclosures. Swing-out panels have two heavy-gauge continuous hinges which permit the panel to swing completely out of the enclosure if it is located within approximately 10.75 in. (273 mm) of the door. These panels can be mounted on either side of the enclosure.

BULLETIN NUMBER

PNL30

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS