Universal Barrier Panel for Unibody Free-stand, fits A=74 and C=24, White, Steel
- Meet UL Type 1 construction requirements when installed in an nVent HOFFMAN enclosure
- Top and bottom barrier plates included to provide a full-depth separation
- Main barrier plate has a 6-inch extender to add flexibility when mounting
- Quick release hinges used to secure the main barrier plate to the top barrier plate to simplify installation
- Ground stud on the main barrier plate
- Designed to fit the following bulletins: A21 (excluding CPX enclosures), A28M2, A28MM, A4L3D, A4L3, A4L, A21S4 (excluding CPX enclosures), A28S4, A4S2, A4S3, A4SL
- Mount to the welded or removable centerpost of an enclosure; the barrier panel cannot be installed in free-stand or floor-mount enclosures without a centerpost
- Mounting hardware and brackets included
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Thickness: 14 ga / 1.9 mm
- Finish: Powder Coated
- Color: White
- Fits Enclosure: 74 x 24 in
- Weight: 43.4 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
The universal barrier panel provides a Type 1 solution to help reduce the risk of electrical hazards such as electrical shock or arc flash by adding a physical barrier inside an enclosure to separate the high voltage from the low voltage components. Designed to fit in unibody free-stand or floor-mount enclosures with centerpost, the barrier helps minimize the incidental contact or exposure to high voltage components while accessing the low voltage equipment such as controls and programming devices.
BULLETIN NUMBER
Industry Standards
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS