Skip to main content

Please Select Your Country/Language Preferences

Universal Barrier Panel for Unibody Free-stand, fits A=74 and C=24, Conductive

  • Meet UL Type 1 construction requirements when installed in an nVent HOFFMAN enclosure
  • Top and bottom barrier plates included to provide a full-depth separation
  • Main barrier plate has a 6-inch extender to add flexibility when mounting
  • Quick release hinges used to secure the main barrier plate to the top barrier plate to simplify installation
  • Ground stud on the main barrier plate
  • Designed to fit the following bulletins: A21 (excluding CPX enclosures), A28M2, A28MM, A4L3D, A4L3, A4L, A21S4 (excluding CPX enclosures), A28S4, A4S2, A4S3, A4SL
  • Mount to the welded or removable centerpost of an enclosure; the barrier panel cannot be installed in free-stand or floor-mount enclosures without a centerpost
  • Mounting hardware and brackets included
Show More

Catalog #:

A74BP24G

Universal Barrier Panel for Unibody Free-Stand, Type 1

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Thickness: 14 ga / 1.9 mm
  • Finish: Galvanized
  • Color: Unpainted
  • Fits Enclosure: 74 x 24 in
  • Weight: 43.4 lb

ADDITIONAL PRODUCT DETAILS

The universal barrier panel provides a Type 1 solution to help reduce the risk of electrical hazards such as electrical shock or arc flash by adding a physical barrier inside an enclosure to separate the high voltage from the low voltage components. Designed to fit in unibody free-stand or floor-mount enclosures with centerpost, the barrier helps minimize the incidental contact or exposure to high voltage components while accessing the low voltage equipment such as controls and programming devices.

BULLETIN NUMBER

PNLFS

Industry Standards

UL 508A Listed; Type 1; File Number E482010
cUL Listed per CSA C22.2 No. 14-18; Type 1; File Number E482010
NEMA/EEMAC Type 1
IEC 60529, IP20

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS