Skip to main content

Please Select Your Country/Language Preferences

Free-Stand Type 1, 84.00x72.00x18.00, Gray, Steel

  • Enclosure back is 12 gauge for increased stiffness
  • 4-in. high 10 gauge steel integral lifting base
  • Heights from 48 in. to 84 in. Usable height inside cabinet 4 in. less than nominal height.
  • Sturdy 7 gauge lifting tabs
  • Flush doors
  • 3-point latch with heavy-duty handle
  • Padlock provision in handle
  • Predrilled holes in lifting base provide bolt-down capability
  • Easily reversible doors on single-door models
  • Overlapping doors with no center post on two-door models
  • Bonding provision on each door
  • Studs included for mounting optional panels on threaded bolts
  • Optional rack angles mount to top and bottom of front flanges
  • Removable back covers
Show More

Catalog #:

A84N7218FSLP

Free-Stand Type 1

PRODUCT ATTRIBUTES

  • Height: 84 in / 2134 mm
  • Width: 72 in / 1829 mm
  • Depth: 18 in / 457 mm
  • Protection Rating: NEMA Type 1; IP30
  • Material: Mild Steel
  • Conductive Panel: A73P68NG
  • Panel: A73P68N
  • Panel Size: 73.16 in / 1858 mm / 68 in / 1727 mm
  • Color: Light Gray
  • Color Code: RAL 7035
  • Finish: Powder Coated
  • Thickness: 14 ga / 1.9 mm
  • Weight: 730 lb

ADDITIONAL PRODUCT DETAILS

Free-Stand Type 1 Enclosures are an economical way to protect equipment and employees in applications that do not require extensive environmental protection.

Order panels separately.

BULLETIN NUMBER

A38

Industry Standards

UL508A Listed; Type 1; File No. E61997
cUL Listed per CSA C22.2 No. 40; Type 1; File No. E61997
NEMA/EEMAC Type 1
IEC 60529 IP30

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38 Diameter, Gray, Steel
Catalog #: AS050
  • Product Family: Hol-Sealers
  • Material: Mild Steel

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS