Skip to main content

Please Select Your Country/Language Preferences

Free-Stand Multi-Door Type 12 White Inside 3Dr, 86.12x112.00x14.12, Gray, Steel

  • Seams continuously welded and ground smooth; no holes or knockouts
  • Heavy steel back stiffeners maintain flatness and increase rigidity
  • Heavy-duty lifting eyes anchored into reinforced top
  • Overlapping, gasketed openings on two-door centerposts
  • At two-door openings, gasketed overlapping doors eliminate need for centerposts
  • Three-point latches operated by padlocking handle
  • Concealed, easy-to-remove hinges
  • Mechanical interlock standard on each enclosure with right-hand door serving as master door; doors can be closed in any order
  • Large data pocket is high-impact thermoplastic
  • Oil-resistant door gasket
  • Panel mounting studs
  • Bonding provision on doors
  • Provisions for mounting fluorescent lights
Show More

Catalog #:

A86M3E

Free-Stand Multi-Door Type 12

PRODUCT ATTRIBUTES

  • Height: 86.12 in / 2187 mm
  • Width: 112 in / 2845 mm
  • Depth: 14.12 in / 359 mm
  • Protection Rating: NEMA Type 12; IP55
  • Material: Mild Steel
  • Large Panel Quantity: 1
  • Large Panel Size: 78.00 x 70.00 in / 1981 x 1778 mm
  • Small Panel Quantity: 1
  • Small Panel Size: 78.00 x 34.00 in / 1981 x 864 mm
  • Door Quantity: 3
  • Lifting Eye Quantity: 4
  • Color: Gray
  • Color Code: ANSI 61
  • Finish: Powder Coated
  • Interior Color: White
  • Thickness: 11 ga / 3.04 mm
  • Weight: 1612 lb

ADDITIONAL PRODUCT DETAILS

Enclosures are available with three, four or five doors for housing larger control systems in industrial environments where mechanical interlock is required

Order panels separately.

BULLETIN NUMBER

A27

Industry Standards

UL 508A Listed; Type 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 12; File No. E61997
NEMA/EEMAC Type 12
CSA, File No. 42186, Type 12
IEC 60529, IP55

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Related Accessories

HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
Hol-Sealers Hole Seal, 1.38-inch Diameter, Gray, Mild Steel
Catalog #: AS050
  • Product Family: Hol-Sealers
  • Material: Mild Steel
HOFFMAN on Demand
2100 Hoffman Way, Minneapolis, MN 55303, PH 763 422 2211, hoffmanonline.com
SpectraCool Narrow Indoor/Outdoor AC, 4000BTU 115V, Lt Gray, Steel
Catalog #: N280416G050
  • Height: 28 in / 711 mm
  • Width: 11.5 in / 292 mm
  • Depth: 14 in / 356 mm
    • Material: Mild Steel
    • Nominal Voltage: 115 V
    • Nominal Capacity Watts: 1172 W
    • Nominal Capacity Btu/h: 4000 Btu/h
    • Protection Rating: NEMA Type 4; NEMA Type 3R
    • Operating Temperature: −40 to 125 °F / −40 to 52 °C
    • Max Current: 11.2 A
    • Remote Access Control: No
    • Product Family: SpectraCool

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS