Free-Stand Multi-Door Type 12 White Inside 5Dr, 86.12x187.00x20.12, Gray, Steel
- Seams continuously welded and ground smooth; no holes or knockouts
- Heavy steel back stiffeners maintain flatness and increase rigidity
- Heavy-duty lifting eyes anchored into reinforced top
- Overlapping, gasketed openings on two-door centerposts
- At two-door openings, gasketed overlapping doors eliminate need for centerposts
- Three-point latches operated by padlocking handle
- Concealed, easy-to-remove hinges
- Mechanical interlock standard on each enclosure with right-hand door serving as master door; doors can be closed in any order
- Large data pocket is high-impact thermoplastic
- Oil-resistant door gasket
- Panel mounting studs
- Bonding provision on doors
- Provisions for mounting fluorescent lights
PRODUCT ATTRIBUTES
- Height: 86.12 in / 2187 mm
- Width: 187 in / 4750 mm
- Depth: 20.12 in / 511 mm
- Protection Rating: NEMA Type 12; IP55
- Material: Mild Steel
- Large Panel Quantity: 2
- Large Panel Size: 78.00 x 70.00 in / 1981 x 1778 mm
- Small Panel Quantity: 1
- Small Panel Size: 78.00 x 34.00 in / 1981 x 864 mm
- Door Quantity: 5
- Lifting Eye Quantity: 8
- Color: Gray
- Color Code: ANSI 61
- Finish: Powder Coated
- Interior Color: White
- Thickness: 11 ga / 3.04 mm
- Weight: 68 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Enclosures are available with three, four or five doors for housing larger control systems in industrial environments where mechanical interlock is required
Order panels separately.
BULLETIN NUMBER
A27
Industry Standards
UL 508A Listed; Type 12; File No. E61997
cUL Listed per CSA C22.2 No 94; Type 12; File No. E61997
NEMA/EEMAC Type 12
CSA, File No. 42186, Type 12
IEC 60529, IP55
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS