Skip to main content

Please Select Your Country/Language Preferences

Folding Shelf Type 4X, 18.00x18.00, SS Type 304

  • Maintains UL/CSA Type 4, 4X and 12 rating when properly installed on a HOFFMAN enclosure
Show More

Catalog #:

ACSHELF1818SS

Stainless Steel Folding Shelf Type 4X

PRODUCT ATTRIBUTES

  • Material: Stainless Steel 304
  • Max Distributed Load Rating: 150 lb / 68 kg
  • Size: 18.00 x 18.00 in / 457 x 457 mm
  • Color: Unpainted
  • Finish: Brushed #3
  • Thickness: 16 ga / 1.59 mm
  • Weight: 17.7 lb

ADDITIONAL PRODUCT DETAILS

Stainless Steel Folding Shelf is an ideal accessory to support laptop computers, monitoring units and other equipment used to install and maintain electrical components in an enclosure. The shelf can be installed on the inside or outside surface of Free-stand or Floor-Mount enclosures (except ProLine). It automatically locks in the horizontal position when raised. When not in use, the shelf takes up minimal space and folds to 1.00 in. (25 mm) from the mounting surface.

BULLETIN NUMBER

A80

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS