External Data Pocket, Type 4 and 12, 14.00x12.00x3.00, Gray, Steel
- Available in mild steel or stainless steel to match the enclosure finish
- Foam-in-place gasket to protect documentation from harsh environments
- Hinged front for easy access to contents
- Three sizes accommodate a wide variety of documents
- Sloped top sheds liquids and prevents accumulation of extraneous material
- Optional wing knob and keylock inserts available for additional security
- Front of pocket hinges away from frame
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Color: Gray
- Color Code: ANSI 61
- Finish: Powder Coated
- Thickness: 16 ga / 1.52 mm
- Weight: 12.36 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Mounted on the exterior of an enclosure, Data Pockets allow access to system documentation without having to open the enclosure door
BULLETIN NUMBER
A80DP
Industry Standards
UL 508A Listed; Type 4, 12; File No. E61997 (MS)
cUL Listed per C22.2 No. 94; Type 4, 12; File No. E61997 (MS)
UL 508A Listed; Type 4, 4X, 12; File No. E61997 (SS)
cUL Listed per C22.2 No. 94; Type 4, 4X, 12; File No. E61997 (SS)
Mild Steel Models:
NEMA/EEMAC Type 4, 12
IEC 60529, IP66
Stainless Steel Models:
NEMA/EEMAC Type 4, 4X, 12
IEC 60529, IP66
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS