Skip to main content

Please Select Your Country/Language Preferences

External Data Pocket, Type 4, 4X and 12, 12.00x18.00x3.25, SS Type 304

  • Available in mild steel or stainless steel to match the enclosure finish
  • Foam-in-place gasket to protect documentation from harsh environments
  • Hinged front for easy access to contents
  • Three sizes accommodate a wide variety of documents
  • Sloped top sheds liquids and prevents accumulation of extraneous material
  • Optional wing knob and keylock inserts available for additional security
  • Front of pocket hinges away from frame
Show More

Catalog #:

ADPX4CSS

External Data Pocket, Type 4, 4X and 12

PRODUCT ATTRIBUTES

  • Material: Stainless Steel 304
  • Color: Unpainted
  • Finish: Brushed
  • Thickness: 16 ga / 1.52 mm
  • Weight: 13.5 lb

ADDITIONAL PRODUCT DETAILS

Mounted on the exterior of an enclosure, Data Pockets allow access to system documentation without having to open the enclosure door

BULLETIN NUMBER

A80DP

Industry Standards

UL 508A Listed; Type 4, 12; File No. E61997 (MS)
cUL Listed per C22.2 No. 94; Type 4, 12; File No. E61997 (MS)
UL 508A Listed; Type 4, 4X, 12; File No. E61997 (SS)
cUL Listed per C22.2 No. 94; Type 4, 4X, 12; File No. E61997 (SS)
Mild Steel Models:
NEMA/EEMAC Type 4, 12
IEC 60529, IP66
Stainless Steel Models:
NEMA/EEMAC Type 4, 4X, 12
IEC 60529, IP66

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS