Skip to main content

Please Select Your Country/Language Preferences

Door Stop Kit Stainless Steel for Wall-Mount Enclosures, SS Type 316

  • Can be mounted at either top or bottom of door
  • Can be installed on either left- or right-hinged doors
  • Maintains UL/CSA Type 4, 4X, and 12 if properly installed in a HOFFMAN enclosure
  • Includes stainless steel mounting screws and nylon washers
Show More

Catalog #:

ADSTOPKSS6

Door Stop Kit Stainless Steel, for Wall-Mount Enclosures

PRODUCT ATTRIBUTES

  • Color: Unpainted
  • Finish: Brushed #3
  • Material: Stainless Steel 316L
  • Thickness: 12 ga / 2.78 mm
  • Weight: 0.6 lb

ADDITIONAL PRODUCT DETAILS

Designed for use with most standard Wall-Mount enclosures to secure the door in an open position. This door stop kit is ideal for use in applications that require the kind of corrosion protection that only Type 316 stainless steel can provide. Typical applications include water treatment, pulp, paper, petroleum, chemical, food and pharmaceutical processing, and packaging. Door stop kit is not intended for use in high-wind conditions.

Type 316 stainless steel door stop kit is available for use in applications that require the kind of corrosion protection that only Type 316 stainless steel can provide. Typical applications include water treatment, pulp, paper, petroleum, chemical, food and pharmaceutical processing, and packaging. Kit includes all mounting hardware. Secures doors in the open position. Can be mounted at either top or bottom of door. Can be installed on either left- or right-hinged doors. Maintains an enclosure's Type 4X rating. This easy-to-install door stop kit can be mounted in large and wall-mount enclosures.

BULLETIN NUMBER

A4SY

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS