Electrical Interlock Defeater, 120 volt
- Can be used with all 110/120 volt HOFFMAN Electrical Interlocks
- A relay must be used in conjunction with switch for 220/240 volt and 440/480 volt applications
- Mounting hardware and instruction are included
PRODUCT ATTRIBUTES
- A @ 120 V/60 Hz Normal Inrush: 10 Max. A
- A @ 110 V/50 Hz Normal Inrush: 10 Max. A
- Color: Unpainted
- Finish: Chrome Plated
- Material: Mild Steel
- Weight: 0.22 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Installation Manual / Instruction Sheet
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Enables authorized personnel to enter an enclosure while the enclosure contents are energized. Defeater is a key-operated momentary contact switch with contacts normally closed. Turning the key disengages the circuit to the electrical interlock.
BULLETIN NUMBER
A80
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS