Toggle Latch for Free-Stand, Type 4 and 4X, Stainless Steel, SS Type 316L
- Includes two toggle assemblies
PRODUCT ATTRIBUTES
- Color: Unpainted
- Finish: Polished
- Material: Stainless Steel 316L
- Weight: 0.14 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Toggle Latch provides a quick access to Floor-mount and Free-stand Stainless Steel Enclosures with clamps. The 3/8-16 threaded, steel toggle latches replace the standard bolts. Operation of the toggle releases the door clamp so the door can be opened without tools.
BULLETIN NUMBER
A80
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS