Guides, 21.00 inch, Steel
- Guides mount between two pairs of rack angles, with slotted holes provided for vertical or lateral adjustment
- Furnished in pairs, with mounting hardware supplied
- XSFG mount on one pair of Type RA rack-mounting angles that have accessory mounting legs
PRODUCT ATTRIBUTES
- Material: Mild Steel
- Rack Units: 1
- Length: 533.4 mm / 21 in
- Color: Unpainted
- Finish: Plated
- Thickness: 14 ga / 1.9 mm
- Weight: 3.5 lb
DRAWINGS AND DOCUMENT DOWNLOADS
2D DXF
3D Step
Approval Agency Certificate
Spec Sheet / Engineering Specification
ADDITIONAL PRODUCT DETAILS
Guides mount between two pairs of rack-mounting angles that have accessory mounting legs. Guides and mounting hardware are plated. (XSFG mount on one pair of Type RA rack-mounting angles that have accessory mounting legs.)
One rack unit = 1.75 in. (45 mm)
Use with A72H3124FS. Requires two sets of U-Style (type RA) rack-mount angles for installation.
BULLETIN NUMBER
P20
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS