Skip to main content

Please Select Your Country/Language Preferences

Gland Plate for Free-Stand, Type 4 and 12, 12 Gauge, 12.00x18.00, Gray, Steel

  • Maintains UL/NEMA Type 4 and Type 12 if properly installed in an nVent HOFFMAN enclosure
Show More

Catalog #:

AGP1218

Gland Plate for Free-Stand, Type 4 and 12, 12 Gauge

PRODUCT ATTRIBUTES

  • Material: Mild Steel
  • Size: 12.50 x 18.50 in / 318 x 470 mm
  • Opening Size: 10.00 x 16.00 in / 254 x 406 mm
  • Color: Gray
  • Color Code: ANSI 61
  • Finish: Powder Coated
  • Thickness: 12 ga / 2.66 mm
  • Weight: 8.5 lb

ADDITIONAL PRODUCT DETAILS

Gland Plate for Free-Stand, Type 4 and 12, 12 Gauge is designed for use with 10 gauge and 12 gauge enclosures. It provides a removable cable egress and entry plate while maintaining UL/NEMA integrity of the enclosure. Gasket with pressure-sensitive adhesive is included to be applied after desired modifications are completed.

BULLETIN NUMBER

GP1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS